• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 to 15:00 (CEST) 16/6/2024. We apologize for the inconvenience.

D-SUB receptacles

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
BU9LK/V
BU9PV
BU9SK/FGOZ
BU9SK/FOZ
BU15HD
BU15HDW
BU15LK/V
BU15PV
BU15SK/FGOZ
BU15SK/FOZ
BU25LK/V
BU25PV
BU25SK/FGOZ
BU25SK/FOZ
BU25WB/7
BU26HD
BU26HDW
BU37LK/V
BU37PV
BU37SK/FOZ
BU37WB/9
BU44HD
BU50LK/V
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Case material Connection (components) Connection angle
(°)
Connector orientation Connector features Connector type Contact material Contact resistance
(mΩ)
Insulation resistance
(MΩ)
Manufacturer part # Nominal current (details)
(A)
No. of rows Number of pins Packaging type (components) Temperature range
(°C)
Type (manufacturer type)

0.37 €

1 Available 3 Days -Solder bucket180-+ clearance hole|+ dimplesSocket stripBrass--BU9LK/V-29--40 - +70BU 9 LK/V

0.51 €

1 Available 3 Days -Solder pins180-+ clearance hole|+ dimplesSocket stripBrass--BU9PV-29--40 - +70BU9 PV

3.11 €

1 Available 3 Days -Cut & Clip90--Socket strip. straightBrass--BU9SK/FGOZ-29--55°C to + 105BU 9 SK/FGOZ

2.57 €

1 Available 3 Days -Cut & Clip90--Socket strip. straightBrass--BU9SK/FOZ-29--55 °C Up to +85BU 9 SK/FOZ

0.48 €

1 Available 3 Days -Solder bucket180-+ clearance hole|+ dimplesSocket stripBrass--BU15HD-315--40 - +70BU 15 HD

0.55 €

1 3 Days -Solder pins--+ sleeve|+ 4-40 knurl head screwSocket stripCopper alloy--BU15HDW-315--55 - +105BU 15 hdw

0.60 €

1 Available 3 Days -Solder bucket180-+ clearance hole|+ dimplesSocket stripBrass--BU15LK/V-215--40 - +70BU 15 LK/V

0.73 €

1 Available 3 Days -Solder pins180-+ clearance hole|+ dimplesSocket stripBrass--BU15PV-215--40 - +70BU 15 PV

3.11 €

1 Available 3 Days -Cut & Clip90--Socket strip. straightBrass--BU15SK/FGOZ-215--55°C to + 105BU 15 SK/FGOZ

2.89 €

1 Available 3 Days -Cut & Clip90--Socket strip. straightBrass--BU15SK/FOZ-215--55 °C Up to +85BU 15 SK/FOZ

0.75 €

1 Available 3 Days -Solder bucket180-+ clearance hole|+ dimplesSocket stripBrass--BU25LK/V-225--40 - +70BU 25 LK/V

1.33 €

1 Available 3 Days -Solder pins180-+ clearance hole|+ dimplesSocket stripBrass--BU25PV-225--40 - +70BU 25 PV

3.40 €

1 Available 3 Days -Cut & Clip90--Socket strip. straightBrass--BU25SK/FGOZ-225--55°C to + 105BU 25 SK/FGOZ

2.37 €

1 Available 3 Days -Cut & Clip90--Socket strip. straightBrass--BU25SK/FOZ-225--55 °C Up to +85BU 25 SK/FOZ

1.33 €

1 Available 3 Days PBTSolder pins90Parallel (to the PCB)+ snap hook|+ dimples|+ 4-40 knurl head screwSocket stripCopper alloy201000BU25WB/71.5225Tray-40 - +105BU 25 WB/7

1.53 €

1 Available 3 Days -Solder bucket180-+ clearance hole|+ dimplesSocket stripBrass--BU26HD-326--40 - +70BU 26 HD

2.37 €

1 Available 3 Days -Solder pins--+ sleeve|+ 4-40 knurl head screwSocket stripCopper alloy--BU26HDW-326--55 - +105BU 26 hdw

1.33 €

1 Available 3 Days -Solder bucket180-+ clearance hole|+ dimplesSocket stripBrass--BU37LK/V-237--40 - +70BU 37 LK/V

1.85 €

1 Available 3 Days -Solder pins180-+ clearance hole|+ dimplesSocket stripBrass--BU37PV-237--40 - +70BU 37 PV

5.01 €

1 Available 3 Days -Cut & Clip90--Socket strip. straightBrass--BU37SK/FOZ-237--55 °C Up to +85BU 37 SK/FOZ

1.12 €

1 3 Days PBTSolder pins90Parallel (to the PCB)+ snap hook|+ 4-40 knurl head screwSocket stripCopper alloy201000BU37WB/91.5237Tray-40 - +105BU 37 WB/9

2.05 €

1 Available 3 Days -Solder bucket180-+ clearance hole|+ dimplesSocket stripBrass--BU44HD-344--40 - +70BU 44 HD

2.57 €

1 Available 3 Days -Solder bucket180-+ clearance hole|+ dimplesSocket stripBrass--BU50LK/V-350--40 - +70BU 50 LK/V

Loading...

  1. 1

Basic information

Contact surface Gold plated Product type D-SUB receptacles RoHS-compliant Yes

Tech Support