Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Colour | Contact material | Contact spacing (mm) | Contact surface | Manufacturer part # | Pins per row | Product size (height) (mm) | Product size (width) (mm) | Product size (length) (mm) | Total number of pins | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0.36 € | 1 | Available | 3 Days | Grey | Brass | 2.54 | - | PV6GROZ | 3 | 10.5 | 12.32 | 7 | 6 | PV 6 GROZ | |
0.69 € | 1 | Available | 3 Days | Black | Brass | 2.54 | - | PV6OZ | 3 | 10.5 | 12.32 | 7 | 6 | PV 6 OZ | |
0.52 € | 1 | Available | 3 Days | Black | Brass | 2.54 | - | PV8OZ | 4 | 10.5 | 14.86 | 7 | 8 | PV 8 OZ | |
0.45 € | 1 | Available | 3 Days | Black | - | 2 | Gold plated | PV8RM2 | 4 | 8.75 | 13.2 | 4.2 | 8 | PV 8 RM2 | |
0.24 € | 1 | Available | 3 Days | Grey | Brass | 2.54 | - | PV10GROZ | 5 | 10.5 | 17.4 | 7 | 10 | PV 10 GROZ | |
0.25 € | 1 | Available | 3 Days | Black | Brass | 2.54 | - | PV10OZ | 5 | 10.5 | 17.4 | 7 | 10 | PV 10 OZ | |
0.48 € | 1 | Available | 3 Days | Black | - | 2 | Gold plated | PV10RM2 | 5 | 8.75 | 15.2 | 4.2 | 10 | PV10 RM2 | |
0.32 € | 1 | Available | 3 Days | Grey | Brass | 2.54 | - | PV14GROZ | 7 | 10.5 | 22.48 | 7 | 14 | PV 14 GROZ | |
0.36 € | 1 | Available | 3 Days | Black | Brass | 2.54 | - | PV14OZ | 7 | 10.5 | 22.48 | 7 | 14 | PV 14 OZ | |
0.41 € | 1 | Available | 3 Days | Black | - | 2 | Gold plated | PV14RM2 | 7 | 8.75 | 19.2 | 4.2 | 14 | PV14 RM2 | |
0.39 € | 1 | Available | 3 Days | Grey | Brass | 2.54 | - | PV16GROZ | 8 | 10.5 | 25.02 | 7 | 16 | PV 16 GROZ | |
0.39 € | 1 | Available | 3 Days | Black | Brass | 2.54 | - | PV16OZ | 8 | 10.5 | 25.02 | 7 | 16 | PV 16 OZ | |
0.52 € | 1 | Available | 3 Days | Black | - | 2 | Gold plated | PV16RM2 | 8 | 8.75 | 21.2 | 4.2 | 16 | PV16 RM2 | |
0.49 € | 1 | Available | 3 Days | Grey | Brass | 2.54 | - | PV20GROZ | 10 | 10.5 | 30.1 | 7 | 20 | PV 20 GROZ | |
0.39 € | 1 | Available | 3 Days | Black | Brass | 2.54 | - | PV20OZ | 10 | 10.5 | 30.1 | 7 | 20 | PV 20 OZ | |
0.60 € | 1 | Available | 3 Days | Black | - | 2 | Gold plated | PV20RM2 | 10 | 8.75 | 25.2 | 4.2 | 20 | PV20 RM2 | |
0.75 € | 1 | Available | 68 Days | Black | Brass | 2.54 | - | PV24OZ | 12 | 10.5 | 35.18 | 7 | 24 | PV 24oz | |
0.65 € | 1 | Available | 3 Days | Black | - | 2 | Gold plated | PV24RM2 | 12 | 8.75 | 29.2 | 4.2 | 24 | PV 24 RM2 | |
0.49 € | 1 | Available | 3 Days | Grey | Brass | 2.54 | - | PV26GROZ | 13 | 10.5 | 37.72 | 7 | 26 | PV 26 GROZ | |
0.44 € | 1 | Available | 3 Days | Black | Brass | 2.54 | - | PV26OZ | 13 | 10.5 | 37.72 | 7 | 26 | PV 26 OZ | |
0.73 € | 1 | Available | 3 Days | Black | - | 2 | Gold plated | PV26RM2 | 13 | 8.75 | 31.2 | 4.2 | 26 | PV 26 RM2 | |
0.59 € | 1 | Available | 3 Days | Grey | Brass | 2.54 | - | PV34GROZ | 17 | 10.5 | 47.88 | 7 | 34 | PV 34 GROZ | |
0.47 € | 1 | Available | 3 Days | Black | Brass | 2.54 | - | PV34OZ | 17 | 10.5 | 47.88 | 7 | 34 | PV 34 OZ | |
0.63 € | 1 | Available | 3 Days | Grey | Brass | 2.54 | - | PV40GROZ | 20 | 10.5 | 55.5 | 7 | 40 | PV 40 GROZ | |
0.63 € | 1 | Available | 4 Days | Black | Brass | 2.54 | - | PV40OZ | 20 | 10.5 | 55.5 | 7 | 40 | PV 40oz | |
0.88 € | 1 | Available | 3 Days | Black | - | 2 | Gold plated | PV44RM2 | 22 | 8.75 | 49.2 | 4.2 | 44 | PV44 RM2 | |
0.71 € | 1 | Available | 3 Days | Black | Brass | 2.54 | - | PV50OZ | 25 | 10.5 | 68.2 | 7 | 50 | PV 50oz | |
1.00 € | 1 | Available | 3 Days | Black | Brass | 2.54 | - | PV60OZ | 30 | 10.5 | 80.9 | 7 | 60 | PV 60 OZ |
Loading...
Board contact surface | Gold plated | Case material | PBT | Connection (components) | Cut & Clip |
---|---|---|---|---|---|
Connector orientation | Perpendicular (to the PCB) | Connector type | Socket strip | Connector contact surface | Gold plated |
Max. temperature(°C) | +105 | Min. temperature(°C) | -40 | Nominal current(A) | 1 |
Nominal voltage(V AC) | 500 | No. of rows | 2 | Packaging type (components) | Tray |
Product type | Pin connector | RoHS-compliant | Yes |
Configure
Basic Attributes
Colour
Contact material
Contact spacing(mm)
Contact surface
Manufacturer part #
Pins per row
Product size (height)(mm)
Product size (width)(mm)
Product size (length)(mm)
Total number of pins
Type (manufacturer type)
Filter by standard shipping days
Optional Attributes