Rack

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
RCBS1900313BK1
RCBS1900313LG1
RCBS1900513BK1
RCBS1900513LG1
RCBS1900713BK1
RCBS1900713LG1
RCBS1900717BK1
RCBS1900717LG1
RCBS1900813BK1
RCBS1900813LG1
RCBS1900817BK1
RCBS1900817LG1
RCBS1901013BK1
RCBS1901013LG1
RCBS1901017BK1
RCBS1901017LG1
RCBS1901213BK1
RCBS1901213LG1
RCBS1901217BK1
RCBS1901217LG1
RCBS1901413BK1
RCBS1901413LG1
RCBS1901417BK1
RCBS1901417LG1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour Product size (height)
(mm)
Product size (length)
(mm)
Type (manufacturer type) Type (misc.)

238.80 €

1 Available 18 Days Black139.7330.2RCBS1900313BK12 units

238.80 €

1 Available 18 Days Grey139.7330.2RCBS1900313LG12 units

244.17 €

1 Available 18 Days Black184.15330.2RCBS1900513BK13 units

244.17 €

1 Available 18 Days Grey184.15330.2RCBS1900513LG13 units

251.69 €

1 Available 18 Days Black228.6330.2RCBS1900713BK14 units

251.69 €

1 Available 18 Days Grey228.6330.2RCBS1900713LG14 units

277.89 €

1 Available 18 Days Black228.6431.8RCBS1900717BK14 units

277.89 €

1 Available 18 Days Grey228.6431.8RCBS1900717LG14 units

263.40 €

1 Available 18 Days Black273.05330.2RCBS1900813BK15 units

263.40 €

1 Available 18 Days Grey273.05330.2RCBS1900813LG15 units

290.76 €

1 Available 18 Days Black273.05431.8RCBS1900817BK15 units

290.76 €

1 Available 18 Days Grey222.25431.8RCBS1900817LG15 units

277.92 €

1 Available 18 Days Black317.5330.2RCBS1901013BK16 units

277.92 €

1 Available 18 Days Grey317.5330.2RCBS1901013LG16 units

304.61 €

1 Available 18 Days Black317.5431.8RCBS1901017BK16 units

304.61 €

1 Available 18 Days Grey317.5431.8RCBS1901017LG16 units

288.95 €

1 Available 18 Days Black361.95330.2RCBS1901213BK17 units

288.95 €

1 Available 18 Days Grey361.95330.2RCBS1901213LG17 units

312.63 €

1 Available 18 Days Black361.95431.8RCBS1901217BK17 units

312.63 €

1 Available 18 Days Grey361.95431.8RCBS1901217LG17 units

293.19 €

1 Available 18 Days Black406.4330.2RCBS1901413BK18 units

293.19 €

1 Available 18 Days Grey406.4330.2RCBS1901413LG18 units

314.40 €

1 Available 18 Days Black406.4431.8RCBS1901417BK18 units

314.40 €

1 Available 18 Days Grey406.4431.8RCBS1901417LG18 units

Loading...

  1. 1

Basic information

Material Steel Product size (width)(mm) 533.4 Product type 19" rack
RoHS-compliant Yes

Tech Support