Butt joint

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
31819
32151
34071
34072
34322
34323
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
AWG AWG max. AWG (min.) Colour Connection Contact type Cross-section range Cross section
(mm²)
Cross section (max.)
(mm²)
Inside diameter
(mm)
Insulation type Insulation material Manufacturer part # Material (details) Min. cross section
(mm²)
Outside diameter
(mm)
Product size (length)
(mm)
Type (manufacturer type) Wall thickness (details)
(mm)

0.52 €

1 3 Days 16 - 141416Metal--1 - 2.60 mm²-2.602.16Not insulated-31819-14.1914.4SOLISTRAND0.79

0.59 €

1 Available 3 Days 12 - 101012Metal--2.70 - 6.60 mm²-6.603.28Not insulated-32151-2.705.7414.35SOLISTRAND0.99

0.41 €

1 3 Days -1416Blue-Cable lug: Tin-plated copper1 mm² (min)1 - 2.6-4.32InsulatedPVC34071Cable lug: Copper tin plated1-27.05PLASTI GRIP-

0.52 €

1 3 Days -1012Yellow--2.602 mm² (min)2.62 - 6.64-5.84InsulatedPVC34072Cable lug: Copper tin plated2.602-29.46PLASTI GRIP-

2.11 €

1 3 Days 66-Metal--10.60 - 16.70 mm²-16.705.89Not insulated-34322-10.609.3725.78SOLISTRAND1.45

3.47 €

1 Available 3 Days 44-Metal--16.80 - 26.60 mm²-26.607.52Not insulated-34323-16.8011.7628.96SOLISTRAND1.78

Loading...

  1. 1

Basic information

Contact material Copper silver plated Product type Butt joint RoHS-compliant Yes

Tech Support