Parallel connector (34319)

Parallel connector 34319
  • Volume Discount

Product Details:

Manufacturer part number: 34319

Brand: TE CONNECTIVITY

Price: 0.81

Delivery time: 3 Days


Technical Data:

AWG: 8

AWG max.: 8

AWG (min.): -

Cross-section range: 10.60 - 16.70 mm²

Cross section (max.): 16.70 mm²


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

34319

Part Number
34319
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
AWG AWG max. AWG (min.) Cross-section range Cross section (max.)
(mm²)
Dimensions
(mm)
Hole Ø
(mm)
Inside diameter
(mm)
Manufacturer part # Material (details) Min. cross section
(mm²)
Outside diameter
(mm)
Product size (length)
(mm)
Product type Support sleeve Thread size Type (manufacturer type) Wall thickness (details)
(mm)

0.81 €

1 3 Days 88-10.60 - 16.70 mm²16.70--5.8934319-10.609.3711.1Parallel connector--SOLISTRAND1.45

Loading...

  1. 1

Basic information

Colour Metal Contact material Copper silver plated Insulation type Not insulated
RoHS-compliant Yes

This page is Parallel connector, part number 34319.
You can find the detail information about specifications and dimensions on part number 34319.

Variation of this product

Part Number
34138
34318
36934
36946
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
AWG AWG max. AWG (min.) Cross-section range Cross section (max.)
(mm²)
Dimensions
(mm)
Hole Ø
(mm)
Inside diameter
(mm)
Manufacturer part # Material (details) Min. cross section
(mm²)
Outside diameter
(mm)
Product size (length)
(mm)
Product type Support sleeve Thread size Type (manufacturer type) Wall thickness (details)
(mm)

0.67 €

1 Available 3 Days 12 -1010122.70 - 6.60 mm²6.60--3.2834138-2.705.748.71Parallel connector--SOLISTRAND0.99

0.35 €

1 3 Days 66-6.70 - 10.50 mm²10.50--4.3734318-6.707.529.53Parallel connector--SOLISTRAND1.22

11.05 €

1 Available 3 Days -4-98 - 120 mm²120(L x E x C x W) (56.03 x 41.76 x 15.88 x 29.21)13.08-36934Copper tin-plated98--Ring terminalNoM1236934-

4.60 €

1 3 Days -1-42.50 - 60.50 mm²60.50--11.2836946-42.5015.5718.64Parallel connector--SOLISTRAND1.78

Tech Support