UV emitter

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
160000
181000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Light intensity I(V)
(mcd)
Max. temperature
(°C)
Min. temperature
(°C)
Radiation angle
(°)
Type Wavelength
(nm)

2.05 €

1 Available 3 Days 500+85-25155004PCH02405

2.37 €

1 Available 3 Days 230+95-4020YDG-504VC412

Loading...

  1. 1

Basic information

Colour Ultra violet Product type UV LED RoHS-compliant Yes
Casing type (LEDs) 5 mm Forward current I(F)(mA) 20 Forward voltage U(F)(V) 3.5
Type (LEDs) Water clear|Non-tinted Type (resistor) Radial lead

Tech Support