Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
T1904C048 |
T1904C049 |
T1904C120 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | AWG max. | AWG (min.) | Colour | Cross-section range | Cross section (max.) (mm²) | Manufacturer part # | Min. cross section (mm²) | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
4.45 € | 1 | Available | 3 Days | 16 | 22 | Red | 0.50 - 1.50 mm² | 1.5 | T1904C048 | 0.5 | T1904C048 | |
4.45 € | 1 | Available | 3 Days | 14 | 16 | Blue | 1.50 - 2.50 mm² | 2.5 | T1904C049 | 1.5 | T1904C049 | |
1.97 € | 1 | 3 Days | 10 | 12 | Yellow | 4 - 6 mm² | 6 | T1904C120 | 4 | T1904C120 |
Loading...
Contact material | Copper | Insulation type | Insulated | Insulation material | PVC |
---|---|---|---|---|---|
Product type | Bullet receptacle | Support sleeve | Yes |