Klauke 16528 Ring terminal Cross section (max.)=10 mm² Hole Ø=8.4 mm Not i

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

16528

Part Number
16528
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

0.73 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Colour Metal Contact material Cathode copper. tin plated Cross-section range 0.50 - 10 mm²
Cross section (max.)(mm²) 10 Hole Ø(mm) 8.4 Insulation type Not insulated
Manufacturer part # 16528 Material (details) Cu-ETP. tin-plated Min. cross section(mm²) 0.5
Product type Ring terminal Support sleeve No Thread size M8
Type (manufacturer type) 16528

This page is Klauke 16528 Ring terminal Cross section (max.)=10 mm² Hole Ø=8.4 mm Not i, part number 16528.
You can find the detail information about specifications and dimensions on part number 16528.

Tech Support