Crimp cable lug 180 ° M6 6 mm² Hole Ø: 6.5 mm Klauke 1R6 1 pc(s)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1R6

Part Number
1R6
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

0.67 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Connection angle(°) 180 Contact material Copper silver plated Cross section(mm²) 6
Cross section (max.)(mm²) 6 Hole Ø(mm) 6.5 Manufacturer part # 1R6
Material (details) Cu. tin-plated surface Product type Crimp cable lug Thread size M6
Type (manufacturer type) 1R6 Type (misc.) Without inspection hole

This page is Crimp cable lug 180 ° M6 6 mm² Hole Ø: 6.5 mm Klauke 1R6 1 pc(s), part number 1R6.
You can find the detail information about specifications and dimensions on part number 1R6.

Tech Support