• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 to 15:00 (CEST) 16/6/2024. We apologize for the inconvenience.

Crimp cable lug 180 ° M6 25 mm² Hole Ø: 6.5 mm Klauke 4R6 1 pc(s)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

4R6

Part Number
4R6
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

1.57 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Connection angle(°) 180 Contact material Copper silver plated Cross section(mm²) 25
Cross section (max.)(mm²) 25 Hole Ø(mm) 6.5 Manufacturer part # 4R6
Material (details) Cu. tin-plated surface Product type Crimp cable lug Thread size M6
Type (manufacturer type) 4R6 Type (misc.) Without inspection hole

This page is Crimp cable lug 180 ° M6 25 mm² Hole Ø: 6.5 mm Klauke 4R6 1 pc(s), part number 4R6.
You can find the detail information about specifications and dimensions on part number 4R6.

Tech Support