• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 to 15:00 (CEST) 16/6/2024. We apologize for the inconvenience.

Klauke 8503B Blade terminal Connector width: 4.8 mm Connector thickness: 0

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

8503B

Part Number
8503B
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

0.68 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Colour Yellow Connection angle(°) 180 Connector thickness(mm) 0.8
Connector width(mm) 4.8 Contact material Brass tin plated Cross-section range 4 - 6 mm²
Cross section(mm²) 4 - 6 Cross section (max.)(mm²) 6 Insulation type Partially insulated
Insulation material PA 6.6 Insulation (material) Halogen-free PA Manufacturer part # 8503B
Material (details) CuZn. tin-plated Min. cross section(mm²) 4 Product type Blade terminal
Size 4.8 x 0.8 mm Support sleeve No Type (manufacturer type) 8503B
Type (misc.) 4.8 x 0.8 mm

This page is Klauke 8503B Blade terminal Connector width: 4.8 mm Connector thickness: 0, part number 8503B.
You can find the detail information about specifications and dimensions on part number 8503B.

Tech Support