Klauke 704 Pin terminal 0.10 mm² 0.40 mm² Partially insulated Yellow 1 pc(

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

704

Part Number
704
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

0.39 €

1 Available 29 Days

Loading...

  1. 1

Basic information

Colour Yellow Contact material Cathode copper. tin plated Cross-section range 0.10 - 0.40 mm²
Cross section(mm²) 0.1 - 0.4 Cross section (max.)(mm²) 0.40 Insulation type Partially insulated
Insulation material PA Insulation (material) PA. Manufacturer part # 704
Material (details) Cu-ETP. tin-plated Min. cross section(mm²) 0.10 Product type Pin terminal
Support sleeve No Type (manufacturer type) 704 Pin diameter(mm) 1.4
Temperature range(°C) +105 Crimp area (max.)(mm²) 0.40 Pin length(mm) 9|9

This page is Klauke 704 Pin terminal 0.10 mm² 0.40 mm² Partially insulated Yellow 1 pc(, part number 704.
You can find the detail information about specifications and dimensions on part number 704.

Tech Support