U terminal 1.50 mm² 2.50 mm² Hole Ø=5.3 mm Partially insulated Blue Klauke

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

630C5

Part Number
630C5
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

0.44 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Colour Blue Contact material Cathode copper. tin plated Cross-section range 1.50 - 2.50 mm²
Cross section(mm²) 1.5 - 2.5 Cross section (max.)(mm²) 2.5 Hole Ø(mm) 5.3
Insulation type Partially insulated Insulation material PA Manufacturer part # 630C5
Material (details) Cu-ETP. tin-plated Min. cross section(mm²) 1.5 Product type U terminal
Support sleeve No Thread size M5 Type (manufacturer type) 630C5
Temperature range(°C) up to +105

This page is U terminal 1.50 mm² 2.50 mm² Hole Ø=5.3 mm Partially insulated Blue Klauke, part number 630C5.
You can find the detail information about specifications and dimensions on part number 630C5.

Tech Support