Klauke 6304 Ring terminal Cross section (max.)=2.50 mm² Hole Ø=4.3 mm Part

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

6304

Part Number
6304
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

0.33 €

1 Available 22 Days

Loading...

  1. 1

Basic information

Colour Blue Contact material Cathode copper. tin plated Cross-section range 1.50 - 2.50 mm²
Cross section(mm²) 1.5 - 2.5 Cross section (max.)(mm²) 2.5 Hole Ø(mm) 4.3
Insulation type Partially insulated Insulation material Polyamide Manufacturer part # 6304
Material (details) Cu-ETP. tin-plated Min. cross section(mm²) 1.5 Product type Ring terminal
Support sleeve No Thread size M4 Type (manufacturer type) 6304

This page is Klauke 6304 Ring terminal Cross section (max.)=2.50 mm² Hole Ø=4.3 mm Part, part number 6304.
You can find the detail information about specifications and dimensions on part number 6304.

Tech Support