Crimp cable lug 180 ° M6 16 mm² Hole Ø: 6.5 mm Klauke 703F6 1 pc(s)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

703F6

Part Number
703F6
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

1.33 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Connection angle(°) 180 Contact material Copper silver plated Cross section (max.)(mm²) 16
Hole Ø(mm) 6.5 Manufacturer part # 703F6 Product type Crimp cable lug
Thread size M6 Type (manufacturer type) 703F6

This page is Crimp cable lug 180 ° M6 16 mm² Hole Ø: 6.5 mm Klauke 703F6 1 pc(s), part number 703F6.
You can find the detail information about specifications and dimensions on part number 703F6.

Tech Support