Plug-to-plug connector

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
US 2040 RT
US 2040 SW
US 4020 RT
US 4020 SW
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour Manufacturer part # Type (manufacturer type) Connector / Output type B Connector/ Input type A Nominal current
(A)
Nominal current (details)
(A)
Nominal voltage (details) Pin diameter
(mm)

3.93 €

1 Available 3 Days RedÜS 2040 rtÜS 20404 mm socket2 mm plug101060V DC / 30V AC2|4

3.93 €

1 Available 3 Days BlackÜS 2040 swÜS 20404 mm socket2 mm plug101060V DC / 30V AC2|4

3.40 €

1 Available 3 Days RedÜS 4020 rtÜS 4020 rt2 mm socket4 mm plug252560 VDC / 30 VAC4|2

3.40 €

1 Available 3 Days BlackÜS 4020 swÜS 4020 sw2 mm socket4 mm plug252560 VDC / 30 VAC4|2

Loading...

  1. 1

Basic information

Connection - Material (details) Contact: silver-plated brass Product type Plug-to-plug connector
RoHS-compliant Yes Temperature range(°C) -10 - +50 Connector type Adapter. straight
Contact material Brass silver plated Insulation type Partially insulated Insulation material PVC
Nominal voltage(V DC) 60|30 Product size (Ø)(mm) 4

Tech Support