Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
705K |
710K |
710L |
ST1716IS |
ST1717IS |
ST1718 |
ST1718IS |
ST1719 |
ST1719IS |
ST1720 |
ST1721 |
ST1722 |
ST1722IS |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Colour | Cross-section range | Cross section (max.) (mm²) | Insulation type | Insulation material | Manufacturer part # | Min. cross section (mm²) | Type (manufacturer type) | RoHS-compliant | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0.39 € | 1 | Available | 3 Days | Red | 0.50 - 1 mm² | 1 | Partially insulated | PA | 705K | 0.5 | 705K | - | |
0.39 € | 1 | Available | 3 Days | Blue | 1.50 - 2.5 mm² | 2.5 | Partially insulated | PA | 710K | 1.5 | 710K | - | |
0.71 € | 1 | Available | 3 Days | Blue | 1.50 - 2.5 mm² | 2.5 | Partially insulated | PA | 710L | 1.5 | 710L | - | |
1.33 € | 1 | Available | 3 Days | Red | 10 mm² (max) | 10 | Partially insulated | PA | ST1716IS | - | ST1716IS | - | |
1.53 € | 1 | Available | 3 Days | Blue | 16 mm² (max) | 16 | Partially insulated | PA | ST1717IS | - | ST1717IS | - | |
1.53 € | 1 | Available | 3 Days | Silver | 25 mm² (max) | 25 | Not insulated | - | ST1718 | - | ST1718 | - | |
2.37 € | 1 | Available | 3 Days | Yellow | 25 mm² (max) | 25 | Partially insulated | PA | ST1718IS | - | ST1718IS | - | |
1.85 € | 1 | Available | 3 Days | Silver | 35 mm² (max) | 35 | Not insulated | - | ST1719 | - | ST1719 | - | |
2.57 € | 1 | Available | 3 Days | Red | 35 mm² (max) | 35 | Partially insulated | PA | ST1719IS | - | ST1719IS | - | |
2.37 € | 1 | Available | 3 Days | Silver | 50 mm² (max) | 50 | Not insulated | - | ST1720 | - | ST1720 | - | |
3.61 € | 1 | Available | 3 Days | Silver | 70 mm² (max) | 70 | Not insulated | - | ST1721 | - | ST1721 | - | |
5.75 € | 1 | Available | 3 Days | Silver | 95 mm² (max) | 95 | Not insulated | - | ST1722 | - | ST1722 | Yes | |
6.84 € | 1 | Available | 3 Days | Red | 95 mm² (max) | 95 | Partially insulated | PA | ST1722IS | - | ST1722IS | Yes |
Loading...
Contact material | Copper silver plated | Product type | Pin terminal |
---|