Butt joint

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
17ROM
18ROM
19ROM
20ROM
21ROM
26R
27R
28R
62R
66R
121R
122R
122RBK
123R
123RBK
124RBK
125R
125RBK
126RBK
128RBK
135R
135RBK
136R
136RBK
137R
138R
138RBK
193R
228R
233R
234R
235R
248R
253R
322R10
323R16
331R50
331R70
331R95
331R120
331R150
331R185
332R50
332R70
332R95
332R120
332R150
332R185
332R240
333R120
333R150
333R185
333R240
333R300
348R
352R
353R
413R
414R
423R
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour Connector features Contact material Cross-section range Cross section (max.)
(mm²)
Insulation type Insulation material Manufacturer part # Min. cross section
(mm²)
Type (manufacturer type) AWG max. AWG (min.) RoHS-compliant

0.28 €

1 Available 3 Days Silver-Copper silver plated0.75 mm² (max)0.75--17ROM-17ROM18-Yes

0.31 €

1 Available 3 Days Silver-Copper silver plated1.50 - 2.50 mm²2.5--18ROM1.518ROM15-Yes

0.39 €

1 Available 3 Days Silver-Copper silver plated2.5 mm² (max)2.5--19ROM-19ROM13-Yes

0.41 €

1 Available 3 Days Silver-Copper silver plated4 mm² (max)4--20ROM-20ROM11-Yes

0.64 €

1 Available 3 Days Silver-Copper silver plated6 mm² (max)6--21ROM-21ROM10-Yes

2.89 €

1 Available 3 Days Silver-Copper silver plated50 mm² (max)50--26R-26R---

3.93 €

1 Available 3 Days Silver-Copper silver plated70 mm² (max)70--27R-27R---

4.45 €

1 Available 18 Days Silver-Copper silver plated95 mm² (max)95--28R-28R---

2.57 €

1 Available 3 Days Nickel-Ni0.50 - 1 mm²1--62R0.562R1720Yes

7.35 €

1 Available 3 Days Nickel-Ni16 mm² (max)16--66R-66R5-Yes

0.71 €

1 Available 3 Days Silver-Copper silver plated6 mm² (max)6--121R-121R10--

1.05 €

1 Available 3 Days Silver-Copper silver plated10 mm² (max)10--122R-122R7--

1.33 €

1 Available 3 Days Copper-Copper10 mm² (max)10--122RBK-122RBK7-Yes

1.85 €

1 Available 3 Days Silver-Copper silver plated16 mm² (max)16--123R-123R5--

1.85 €

1 Available 3 Days Copper-Copper16 mm² (max)16--123RBK-123RBK5-Yes

2.37 €

1 Available 3 Days Copper-Copper25 mm² (max)25--124RBK-124RBK3-Yes

2.89 €

1 Available 3 Days Silver-Copper silver plated35 mm² (max)35--125R-125R2--

2.89 €

1 Available 3 Days Copper-Copper35 mm² (max)35--125RBK-125RBK2-Yes

3.93 €

1 Available 3 Days Copper-Copper50 mm² (max)50--126RBK-126RBK--Yes

6.84 €

1 Available 3 Days Copper-Copper95 mm² (max)95--128RBK-128RBK--Yes

65.03 €

1 Available 20 Days Silver-Copper silver plated500 mm² (max)500--135R-135R--Yes

65.03 €

1 Available 21 Days Copper-Copper500 mm² (max)500--135RBK-135RBK--Yes

67.20 €

1 Available 21 Days Silver-Copper silver plated625 mm² (max)625--136R-136R--Yes

67.20 €

1 Available 20 Days Copper-Copper625 mm² (max)625--136RBK-136RBK--Yes

99.77 €

1 Available 21 Days Silver-Copper silver plated800 mm² (max)800--137R-137R--Yes

133.01 €

1 Available 21 Days Silver-Copper silver plated1000 mm² (max)1000--138R-138R--Yes

133.01 €

1 Available 21 Days Copper-Copper1000 mm² (max)1000--138RBK-138RBK--Yes

125.27 €

1 Available 21 Days ---300 mm² (max)300--193R-193R--Yes

6.84 €

1 Available 3 Days Aluminium-Aluminium95 - 120 mm²120Not insulated-228R95228R--Yes

20.23 €

1 Available 21 Days Aluminium-Aluminium300 - 300 mm²300Not insulated-233R300233R--Yes

43.35 €

1 Available 20 Days Aluminium-Aluminium400 - 400 mm²400Not insulated-234R400234R--Yes

50.93 €

1 Available 21 Days Aluminium-Aluminium500 - 500 mm²500Not insulated-235R500235R--Yes

7.88 €

1 3 Days Aluminium-Aluminium95 - 95 mm²95Not insulated-248R95248R--Yes

71.55 €

1 Available 21 Days Aluminium-Aluminium300 - 300 mm²300Not insulated-253R300253R--Yes

19.16 €

1 Available 3 Days ---10 - 16 mm²16--322R1010322R10--Yes

19.16 €

1 Available 3 Days ---16 - 25 mm²25--323R1616323R16--Yes

47.68 €

1 Available 20 Days ---185 - 240 mm²240--331R50185331R50--Yes

46.60 €

1 Available 21 Days ---185 - 240 mm²240--331R70185331R70--Yes

46.60 €

1 Available 20 Days ---185 - 240 mm²240--331R95185331R95--Yes

46.60 €

1 Available 21 Days ---185 - 240 mm²240--331R120185331R120--Yes

48.77 €

1 Available 21 Days ---185 - 240 mm²240--331R150185331R150--Yes

49.85 €

1 Available 21 Days ---185 - 240 mm²240--331R185185331R185--Yes

65.03 €

1 Available 21 Days ---240 - 300 mm²300--332R50240332R50--Yes

65.03 €

1 Available 21 Days ---240 - 300 mm²300--332R70240332R70--Yes

62.87 €

1 Available 21 Days ---240 - 300 mm²300--332R95240332R95--Yes

62.87 €

1 Available 20 Days ---240 - 300 mm²300--332R120240332R120--Yes

65.03 €

1 Available 21 Days ---240 - 300 mm²300--332R150240332R150--Yes

65.03 €

1 Available 21 Days ---240 - 300 mm²300--332R185240332R185--Yes

76.24 €

1 Available 21 Days ---240 - 300 mm²300--332R240240332R240--Yes

82.77 €

1 Available 21 Days ---120 - 300 mm²300--333R120120333R120--Yes

84.11 €

1 Available 21 Days ---150 - 300 mm²300--333R150150333R150--Yes

86.36 €

1 Available 21 Days ---185 - 300 mm²300--333R185185333R185--Yes

84.16 €

1 Available 21 Days ---240 - 300 mm²300--333R240240333R240--Yes

88.60 €

1 Available 21 Days ---300 mm² (max)300--333R300-333R300--Yes

27.85 €

1 Available 3 Days ---95 - 120 mm²120--348R95348R--Yes

44.44 €

1 Available 3 Days ---240 - 300 mm²300--352R240352R--Yes

60.69 €

1 Available 20 Days ---300 mm² (max)300--353R-353R--Yes

17.99 €

1 Available 20 Days ---300 mm² (max)300--413R-413R--Yes

33.21 €

1 Available 21 Days ---300 mm² (max)300--414R-414R--Yes

36.43 €

1 Available 21 Days Silver-Aluminium300 mm² (max)300--423R-423R--Yes

Loading...

Basic information

Product type Butt joint

Tech Support