Two-way Fibre Optic Cable (FEL) for SMD

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1280.1020

Part Number
1280.1020
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

0.87 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Colour Transparent Configuation (FO) 2 x 1 Lens shape Dome
Lens size (Ø)(mm) 3 Manufacturer Mentor Mounting type Panel-fit|Press-fit
Operating temperature (max.) (num)(°C) +85 Operating temperature (min.) (num)(°C) -40 Product size (height)(mm) 4.6
Product size (width)(mm) 12.1 Product size (length)(mm) 17.5 Product type Light pipe
RoHS-compliant Yes Type (FO) Rigid Type (manufacturer type) 1280.1020

This page is Two-way Fibre Optic Cable (FEL) for SMD, part number 1280.1020.
You can find the detail information about specifications and dimensions on part number 1280.1020.

Tech Support