Signal Light With Lamp

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1.69.507.105/1002
1.69.507.105/1301
1.69.507.105/1402
1.69.507.105/1502
1.69.507.117/1002
1.69.507.117/1301
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour Illuminant type Light colour Operating voltage
(V)
Power Power
(W)
Type (manufacturer type) Type (misc.) Voltage (max.)
(V)
Voltage (min.)
(V)

6.84 €

1 Available 3 Days ColourlessBulbClear
Max 28
-1.2|1.201.69.507.105/1002with integrated incandescent lamp2828

6.84 €

1 Available 3 Days Red (transparent)BulbRed
Max 28
-1.2|1.201.69.507.105/1301with integrated incandescent lamp2828

8.40 €

1 Available 3 Days Yellow (transparent)BulbYellow
Max 28
-1.2|1.201.69.507.105/1402with integrated incandescent lamp2828

6.28 €

1 Available 3 Days Green (transparent)BulbGreen
Max 28
-1.2|1.201.69.507.105/1502with integrated incandescent lamp2828

5.01 €

1 Available 3 Days ColourlessNeon lampClear
Max 230
-1.21.69.507.117/1002with integrated glow lamp230230

5.01 €

1 Available 3 Days RedNeon lampRed
Max 230
-1.21.69.507.117/1301with integrated glow lamp230230

Loading...

  1. 1

Basic information

Aperture diameter(mm) 12.50 Connection Solder tag|CEE 7/16 plug (2.8 x 0.8 mm)|Solder /plug connection 2.8 x 0.8 mm Electrical lifespan 10000 h.
Fitting type (indicator lights) Snap-in hole IP rating IP40 Lifespan(h) 10000
Mounting depth(mm) 30 Mounting type Impress in installation opening Product type Standard indicator light with bulb
Recess diameter (details)(mm) 10 Recess diameter(mm) 10 RoHS-compliant Yes
Shape (type) Round aperture Type (faceplate) Circular

Tech Support