Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Dimension height (mm) | Dimension width (mm) | Dimension depth (mm) | Air/creeping distance | Coil nominal voltage (V AC) | Coil nominal voltage (V DC) | Coil rating | Coil rating (W) | Connection (components) | Contact material | Contact type | Control mode | Creepage distance (coil/clips) (mm) | Electrical lifespan | Max. pick-up voltage (V AC) | Max. pick-up voltage (V DC) | Max. temperature (°C) | Min. pick-up voltage (V AC) | Min. pick-up voltage (V DC) | Product size (length) (mm) | Relay features | Resistance (coil) (Ω) | Switching capacity | Switching current (max.) (A) | Switching current (A) | Switching capacity (max.) (VA) | Switching voltage (max.) (V AC) | Switching voltage (V AC) | Switching capacity (V DC) | Switch-on current (A) | Type (manufacturer type) | Coil voltage rating (W) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
8.40 € | 1 | Available | 3 Days | 11.1 | 10.1 | - | - | - | 12 | - | 0.2 | Solder pins | AgNi+Au | 2 change-overs|DPDT-CO | monostable. 1 coil | - | - | - | 18.9 | +75 | - | 8.4 | 20.3 | - | 360 | 125 VA (AC1) | 1.25 | (30 V/DC) 2 A/(125 V/AC) 1.25 | 125 | 250 | 30 V/DC/125 | - | - | 30.22.9.012.0000 | - | |
8.40 € | 1 | Available | 3 Days | 11.1 | 10.1 | - | - | - | 24 | - | 0.2 | Solder pins | AgNi+Au | 2 change-overs|DPDT-CO | monostable. 1 coil | - | - | - | 37.9 | +75 | - | 16.8 | 20.3 | - | 1440 | 125 VA (AC1) | 1.25 | (30 V/DC) 2 A/(125 V/AC) 1.25 | 125 | 250 | 30 V/DC/125 | - | - | 30.22.9.024.0000 | - | |
8.93 € | 1 | Available | 3 Days | 15 | 5 | - | - | - | 24 | 0.17 W | - | Solder pins | AgNi | 1 change-over|SPDT-CO | monostable. 1 coil | - | - | - | 36 | +85 | - | 16.8 | 28 | - | 3350 | - | 6 | 6 | 1500 | 400 | 24 V/DC/250 | (AC1) 1500 VA. 6 A/250 V/AC/24 | Max 10 | 34.51.7.024.0310 | - | |
11.61 € | 1 | Available | 3 Days | 25 | 12.4 | - | - | 230 | - | - | - | Solder pins | AgNi | 1 change-over | monostable. 1 coil | 8 | 200 x 103 switching cycles | 253 | - | +85 | 184 | - | 29 | - | 28000 | - | 10 | - | 2500 | 400 | - | - | - | 40.31.8.230.0000 | - | |
6.84 € | 1 | Available | 30 Days | 25 | 12.4 | - | - | - | 6 | - | - | Solder pins | AgNi | 1 change-over | monostable. 1 coil | 8 | 200 x 103 switching cycles | - | 9 | +85 | - | 4.4 | 29 | - | 55 | - | 12 | - | 3000 | 400 | - | - | - | 40.31.9.006.0000 | - | |
6.28 € | 1 | Available | 3 Days | 25 | 12.4 | - | - | - | 12 | - | - | Solder pins | AgNi | 1 change-over | monostable. 1 coil | 8 | 200 x 103 switching cycles | - | 18 | +85 | - | 8.8 | 29 | - | 220 | - | 12 | - | 3000 | 400 | - | - | - | 40.31.9.012.0000 | - | |
6.28 € | 1 | Available | 3 Days | 25 | 12.4 | - | - | - | 24 | - | - | Solder pins | AgNi | 1 change-over | monostable. 1 coil | 8 | 200 x 103 switching cycles | - | 36 | +85 | - | 17.5 | 29 | - | 900 | - | 12 | - | 3000 | 400 | - | - | - | 40.31.9.024.0000 | - | |
6.84 € | 1 | Available | 3 Days | 25 | 12.4 | - | (Coil / contacte) 8 mm | - | 24 | - | - | Solder pins | AgNi | 1 change-over | monostable. 1 coil | 8 | - | - | 36 | +85 | - | 17.5 | 29 | - | 1150 | - | 10 | - | 2500 | 400 | - | - | - | 40.51.7.024.0000 | - | |
8.40 € | 1 | Available | 3 Days | 25 | 12.4 | - | - | - | 5 | - | - | Solder pins | AgNi | 2 change-overs | monostable. 1 coil | 8 | - | - | 7.5 | +85 | - | 7.5 | 29 | - | 50 | - | 8 | - | 2000 | 400 | - | - | - | 40.52.7.005.0000 | - | |
8.40 € | 1 | Available | 3 Days | 25 | 12.4 | - | - | - | 12 | - | - | Solder pins | AgNi | 2 change-overs | monostable. 1 coil | 8 | - | - | 18 | +85 | - | 8.8 | 29 | - | 288 | - | 8 | - | 2000 | 400 | - | - | - | 40.52.7.012.0000 | - | |
8.40 € | 1 | Available | 3 Days | 25 | 12.4 | - | - | - | 24 | - | - | Solder pins | AgNi | 2 change-overs | monostable. 1 coil | 8 | - | - | 36 | +85 | - | 17.5 | 29 | - | 1150 | - | 8 | - | 2000 | 400 | - | - | - | 40.52.7.024.0000 | - | |
8.40 € | 1 | Available | 3 Days | 25 | 12.4 | - | - | - | 24 | - | - | Solder pins | AgNi | 2 change-overs | monostable. 1 coil | 8 | - | - | 36 | +85 | - | 17.5 | 29 | Washable (RT III) | 900 | - | 8 | - | 2000 | 400 | - | - | - | 40.52.9.024.0001 | - | |
8.40 € | 1 | Available | 3 Days | 25 | 12.4 | - | - | - | 24 | - | - | Solder pins | AgSnO2 | 1 change-over | monostable. 1 coil | 8 | - | - | 36 | +85 | - | 17.5 | 29 | - | 1150 | - | 16 | - | 4000 | 400 | - | - | - | 40.61.7.024.4000 | - | |
8.93 € | 1 | Available | 3 Days | 25 | 12.4 | - | - | - | 24 | - | - | Solder pins | AgSnO2 | 1 change-over | monostable. 1 coil | 8 | - | - | 36 | +85 | - | 17.5 | 29 | Washable (RT III) | 1150 | - | 16 | - | 4000 | 400 | - | - | - | 40.61.7.024.4001 | - | |
13.75 € | 1 | Available | 3 Days | 25 | 12.4 | - | - | 230 | - | - | - | Solder pins | AgSnO2 | 1 change-over | monostable. 1 coil | 8 | - | 253 | - | +85 | 184 | - | 29 | - | 28000 | - | 16 | - | 4000 | 400 | - | - | - | 40.61.8.230.4000 | - | |
7.88 € | 1 | Available | 3 Days | 25 | 12.4 | - | - | - | 12 | - | - | Solder pins | AgSnO2 | 1 change-over | monostable. 1 coil | 8 | - | - | 18 | +85 | - | 8.8 | 29 | - | 220 | - | 16 | - | 4000 | 400 | - | - | - | 40.61.9.012.4000 | - | |
7.88 € | 1 | Available | 3 Days | 25 | 12.4 | - | - | - | 24 | - | - | Solder pins | AgSnO2 | 1 change-over | monostable. 1 coil | 8 | - | - | 36 | +85 | - | 17.5 | 29 | - | 900 | - | 16 | - | 4000 | 400 | - | - | - | 40.61.9.024.4000 | - | |
9.99 € | 1 | Available | 3 Days | 25 | 12.4 | - | - | - | 12 | - | - | Solder pins | AgNi | 2 change-overs | monostable. 1 coil | - | - | - | 18 | +85 | - | 8.8 | 29 | - | 288 | - | 10 | - | 2500 | 400 | - | - | - | 40.62.7.012.0000 | - | |
11.61 € | 1 | Available | 3 Days | 25 | 12.4 | - | - | - | 12 | - | - | Solder pins | AgSnO2 | 2 change-overs | monostable. 1 coil | - | - | - | 18 | +85 | - | 8.8 | 29 | - | 288 | - | 10 | - | 2500 | 400 | - | - | - | 40.62.7.012.4000 | - | |
9.99 € | 1 | Available | 3 Days | 25 | 12.4 | - | - | - | 24 | - | - | Solder pins | AgNi | 2 change-overs | monostable. 1 coil | - | - | - | 36 | +85 | - | 17.5 | 29 | - | 1150 | - | 10 | - | 2500 | 400 | - | - | - | 40.62.7.024.0000 | - | |
11.61 € | 1 | Available | 3 Days | 25 | 12.4 | - | - | - | 24 | - | - | Solder pins | AgSnO2 | 2 change-overs | monostable. 1 coil | - | - | - | 36 | +85 | - | 17.5 | 29 | - | 1150 | - | 10 | - | 2500 | 400 | - | - | - | 40.62.7.024.4000 | - | |
13.75 € | 1 | Available | 3 Days | 25 | 12.4 | - | - | - | 110 | - | - | Solder pins | AgNi | 2 change-overs | monostable. 1 coil | - | - | - | 165 | +85 | - | 80.3 | 29 | - | 23500 | - | 10 | - | 2500 | 400 | - | - | - | 40.62.7.110.0000 | - | |
9.99 € | 1 | Available | 3 Days | 25 | 12.4 | - | - | - | 12 | - | - | Solder pins | AgNi | 2 change-overs | monostable. 1 coil | - | - | - | 18 | +85 | - | 8.8 | 29 | - | 220 | - | 10 | - | 2500 | 400 | - | - | - | 40.62.9.012.0000 | - | |
11.61 € | 1 | Available | 3 Days | 25 | 12.4 | - | - | - | 12 | - | - | Solder pins | AgSnO2 | 2 change-overs | monostable. 1 coil | - | - | - | 18 | +85 | - | 8.8 | 29 | - | 220 | - | 10 | - | 2500 | 400 | - | - | - | 40.62.9.012.4000 | - | |
9.99 € | 1 | Available | 3 Days | 25 | 12.4 | - | - | - | 24 | - | - | Solder pins | AgNi | 2 change-overs | monostable. 1 coil | - | - | - | 36 | +85 | - | 17.5 | 29 | - | 1150 | - | 10 | - | 2500 | 400 | - | - | - | 40.62.9.024.0000 | - | |
11.61 € | 1 | Available | 3 Days | 25 | 12.4 | - | - | - | 24 | - | - | Solder pins | AgSnO2 | 2 change-overs | monostable. 1 coil | - | - | - | 36 | +85 | - | 17.5 | 29 | - | 1150 | - | 10 | - | 2500 | 400 | - | - | - | 40.62.9.024.4000 | - | |
13.75 € | 1 | Available | 3 Days | 25 | 12.4 | - | - | - | 110 | - | - | Solder pins | AgNi | 2 change-overs | monostable. 1 coil | - | - | - | 165 | +85 | - | 80.3 | 29 | - | 18000 | - | 10 | - | 2500 | 400 | - | - | - | 40.62.9.110.0000 | - | |
6.84 € | 1 | Available | 3 Days | 10.7 | 10 | - | - | - | 12 | - | - | Solder pins | AgSnO2 | 1 change-over|1 CO. SPDT | monostable. 1 coil | - | - | - | 18 | +85 | - | 9.4 | 20 | - | 720 | - | 6 | - | 1500 | 400 | - | - | - | 32.21.7.012.4000 | - | |
6.28 € | 1 | Available | 3 Days | 14 | 10.2 | - | - | - | 12 | - | - | Solder pins | AgNi | 1 maker | monostable. 1 coil | 10 | - | - | 14.4 | +85 | - | 8.4 | 28.6 | - | 360 | - | 16 | - | 4000 | 400 | - | - | - | 43.61.9.012.0300 | - | |
8.93 € | 1 | Available | 3 Days | 28.5 | 12.5 | - | - | - | 12 | - | - | Print|Type C CEE 7/16 plug 6.3 mm | AgNi | 1 maker | monostable. 1 coil | - | - | - | 14.4 | +125 | - | 8.4 | 40.7 | - | 400 | - | 16 | - | - | 400 | - | - | - | 45.91.7.012.0311 | 0.36 | |
23.41 € | 1 | Available | 3 Days | 49.1 | 38.2 | 35.8 | - | - | 24 | - | - | AgSnO2 | 3 makers | monostable. 1 coil | - | - | - | 26.4 | +50 | - | 20.4 | - | - | 192 | - | 16 | - | - | 250 | - | - | - | 62.23.9.024.4300 | 3 | ||
19.16 € | 1 | Available | 3 Days | 31 | 33.5 | - | - | - | 24 | - | - | AgCdO | 2 change-overs | - | - | - | - | - | +70 | - | - | 51.5 | - | - | - | 25 | - | 1200 | 440 | - | - | - | 66.22.9.024.0000 | - |
Loading...
Min. temperature(°C) | -40 | Product type | PCB relay | RoHS-compliant | Yes |
---|
Configure
Basic Attributes
Dimension height(mm)
Dimension width(mm)
Dimension depth(mm)
Air/creeping distance
Coil nominal voltage(V AC)
Coil nominal voltage(V DC)
Coil rating
Coil rating(W)
Connection (components)
Contact material
Contact type
Control mode
Creepage distance (coil/clips)(mm)
Electrical lifespan
Max. pick-up voltage(V AC)
Max. pick-up voltage(V DC)
Max. temperature(°C)
Min. pick-up voltage(V AC)
Min. pick-up voltage(V DC)
Product size (length)(mm)
Relay features
Resistance (coil)(Ω)
Switching capacity
Switching current (max.)(A)
Switching current(A)
Switching capacity (max.)(VA)
Switching voltage (max.)(V AC)
Switching voltage(V AC)
Switching capacity(V DC)
Switch-on current(A)
Type (manufacturer type)
Coil voltage rating(W)
Type
Filter by standard shipping days
Optional Attributes