Industrial Connector with PE Housing base

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
70.320.0628.0
70.320.1028.0
70.320.1628.0
70.320.2428.0
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Connector features IP rating Manufacturer part # Mating cycles (actuations) Rated voltage Test current Type (manufacturer type) Voltage
(V AC)

10.56 €

1 Available 3 Days + one-hand locking mechanism|Longitudinal braceIP5470.320.0628.0500--70.320.0628.0500

13.75 €

1 Available 3 Days + two-hand locking mechanism|Transverse brace|UV-resistantIP5470.320.1028.0---70.320.1028.0500

13.75 €

1 Available 3 Days + two-hand locking mechanism-70.320.1628.0---70.320.1628.0400

14.81 €

1 Available 3 Days + two-hand locking mechanism|Transverse brace|UV-resistantIP5470.320.2428.0---70.320.2428.0400

Loading...

  1. 1

Basic information

Case material Aluminium Colour Grey Connection -
Leading contact (PE) No Max. temperature(°C) +120 Min. temperature(°C) -40
Number of pins - Product type Enclosure bottom Series (revos Basic connectors) BAS
Type (misc.) Housing base

Tech Support