Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Dimension height (mm) | Dimension width (mm) | Air/creeping distance | Ambient temperature (°C) | Coil nominal voltage (V AC) | Coil nominal voltage (V DC) | Connection (components) | Contact material | Contact type | Control mode | Creepage distance (coil/clips) (mm) | Max. pick-up voltage (V DC) | Max. temperature (°C) | Min. pick-up voltage (V AC) | Min. pick-up voltage (V DC) | Min. temperature (°C) | Nominal current (details) (A) | Nominal voltage (details) | Nominal voltage (details) (V AC) | Nominal voltage (details) (V DC) | Number of pins | Product size (length) (mm) | Resistance (coil) (Ω) | RoHS-compliant | Switching current (max.) (A) | Switching current (A) | Switching frequency (Hz) | Switching capacity (VA) | Switching capacity (max.) (VA) | Switching voltage (max.) (V AC) | Switching voltage (V AC) | Switching voltage (max.) (V DC) | Switching capacity (W) | Switching capacity (max.) (W) | Switch-on current (A) | Test voltage | Type | Type (manufacturer type) | Type (misc.) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
4.56 € | 1 | 3 Days | 10 | 10 | (Coil / contact) ≥ 3.2/4 mm | -40 - +85 | - | 24 | Solder pins | AgNi 90/10 | 1 change-over|1 CO. SPDT | monostable. 1 coil | 4 | - | +85 | - | 18 | -40 | 5 | - | - | 24 | - | 20 | 2725 | Yes | 5 | - | - | 1250 | 1250 | 400 | - | - | - | - | - | Coil-contact 4000 Veff | - | PE014024 | - | ||
5.35 € | 1 | 3 Days | 15.7 | 12.7 | (Coil / contact) 10 mm | - | - | 24 | Solder pins | AgNi 90/10 | 1 change-over|1 CO. SPDT | monostable. 1 coil | 10 | - | +85 | - | 16.8 | -40 | 12 | 24 V/DC | - | - | - | 29 | 1440 | Yes | 12 | 12 | 0.1 | 3000 | 3000 | 400 | 250 | - | - | - | 25 | - | - | RT114024 | - | ||
5.92 € | 1 | 3 Days | 15.7 | 12.7 | (Coil / contact) 10 mm | - | 24 | - | Solder pins | AgNi 90/10 | 1 change-over|1 CO. SPDT | monostable. 1 coil | 10 | - | +85 | 18 | - | -40 | 12 | 24 V/AC | - | - | - | 29 | 350 | Yes | 12 | 12 | 0.1 | 3000 | 3000 | 400 | 250 | - | - | - | 25 | - | - | RT114524 | - | ||
10.77 € | 1 | Available | 3 Days | 15.7 | 12.7 | (Coil / contact) 10 mm | - | 230 | - | Solder pins | AgNi 90/10 | 1 change-over|1 CO. SPDT | monostable. 1 coil | 10 | - | +85 | 172.5 | - | -40 | 12 | 230 V/AC | - | - | - | 29 | 32500 | Yes | 12 | 12 | 0.1 | 3000 | 3000 | 400 | 250 | - | - | - | 25 | - | - | RT114730 | RT114730 | |
12.25 € | 1 | Available | 3 Days | 25.5 | 12.6 | - | -25 - +70 | - | 24 | Solder pins | AgNi | 2 change-overs|2 CO. DPDT | monostable. 1 coil | 8 | - | +70 | - | 18 | -25 | 6 | - | - | 24 | - | 29 | 823 | - | 6 | 6 | - | 1500 | 1500 | 400 | - | - | - | - | - | (Coil/Contact) 4000 Veff | - | V23047-A1024-A501 | - | |
8.57 € | 1 | Available | 3 Days | 10 | 10 | - | - | - | 5 | Solder pins | AgNi 90/10 | 1 change-over | bi-stable. 1 coil | 4 | - | +85 | - | 3.75 | -40 | - | - | - | 5 | - | 20 | 125 | Yes | 5 | - | - | 750/1250 | 1250 | 400 | - | - | - | - | - | - | PE014F05 | PE014F05 | Bistable with 1 winding | |
12.97 € | 1 | 3 Days | 29 | 22.5 | - | -40 - +70 | - | 24 | Solder pins | AgNi 90/10 | 4 change-overs|4 CO. 4PDT | monostable. 1 coil | - | - | +70 | - | 18 | -40 | 6 | - | - | 24 | - | 28 | 777 | Yes | 6 | 6 | - | 1500 | 1500 | 240 | 250V/ACMax 440 | - | - | - | - | - | - | PT570024 | - | ||
7.07 € | 1 | Available | 3 Days | 15.7 | 12.7 | (Coil / contact) 10 mm | - | - | 12 | Solder pins | AgNi 90/10 | 1 maker|1 NO. SPST-NO | monostable. 1 coil | 10 | - | +85 | - | 8.4 | -40 | 16 | - | - | 12 | - | 29 | 360 | Yes | 16 | - | - | 4000 | 4000 | 400 | - | - | - | - | - | (Coil/contact) 5000 Veff | - | RT33K012 | - | |
7.13 € | 1 | 3 Days | 15.7 | 12.7 | (Coil / contact) 10 mm | - | - | 24 | Solder pins | AgNi 90/10 | 1 maker|1 NO. SPST-NO | monostable. 1 coil | 10 | - | +85 | - | 16.8 | -40 | 16 | - | - | 24 | - | 29 | 1440 | - | 16 | - | - | 4000 | 4000 | 400 | - | - | - | - | - | (Coil/contact) 5000 Veff | - | RT33K024 | - | ||
2.71 € | 1 | Available | 3 Days | 20 | 15 | (Coil/Contact) ≥ 3 mm/≥ 4 mm | -40 - +85 | - | 12 | Solder pins | AgNi 90/10 | 1 maker|1 NO. SPST-NO | monostable. 1 coil | 4 | - | +85 | - | 9 | -40 | 10 | - | - | 12 | - | 15 | 400 | Yes | 10 | - | - | 2500 | 2500 | 400 | - | - | - | - | - | (Coil/Contact) 2000Veff | - | PB134012 | - | |
4.01 € | 1 | Available | 3 Days | 10.6 | 10 | (Coil/contact) ≥ 4 mm | -40 - +85 | - | 24 | Solder pins | AgCdO | 1 maker|1 NO. SPST-NO | monostable. 1 coil | 4 | - | +85 | - | 16.8 | -40 | 6 | - | - | 24 | - | 20 | 2880 | Yes | 6 | - | - | 1500 | 1500 | 400 | - | - | - | - | - | (Coil/contact) 4000 Veff | RE034024 | RE034024 | - | |
5.79 € | 1 | Available | 3 Days | 11.1 | 10 | - | - | - | 12 | Solder pins | AgNi+Au | 2 change-overs|2 CO. DPDT | monostable. 1 coil | - | 28 | +85 | - | 7.8 | -55 | Max 2 | - | - | 12 | - | 20.2 | 720 | Yes | 2 | - | - | - | - | 250 | - | - | Max 62.5 VA/60 | 60|62.5 | - | (Coil/contact) 1050 Veff | - | C93418 | - | |
4.28 € | 1 | Available | 3 Days | 12.3 | 10.1 | (Coil / contact) 8 mm | -40 - +85 | - | 5 | Solder pins | AgNi | 1 change-over|1 CO. SPDT | monostable. 1 coil | 8 | - | +85 | - | 3.5 | -40 | 8 | - | - | 5 | - | 28.5 | 112 | Yes | 8 | - | - | 2000 | 2000 | 400 | - | - | - | - | - | (Coil / contact) 5000 Veff | RY211005 | RY211005 | - | |
3.76 € | 1 | Available | 3 Days | 12.3 | 10.1 | (Coil / contact) 8 mm | -40 - +85 | - | 12 | Solder pins | AgNi | 1 change-over|1 CO. SPDT | monostable. 1 coil | 8 | - | +85 | - | 8.4 | -40 | 8 | - | - | 12 | - | 28.5 | 627 | Yes | 8 | - | - | 2000 | 2000 | 400 | - | - | - | - | - | (Coil / contact) 5000 Veff | RY211012 | RY211012 | - | |
3.84 € | 1 | Available | 3 Days | 12.3 | 10.1 | (Coil / contact) 8 mm | -40 - +85 | - | 24 | Solder pins | AgNi | 1 change-over|1 CO. SPDT | monostable. 1 coil | 8 | - | +85 | - | 16.8 | -40 | 8 | - | - | 24 | - | 28.5 | 2350 | Yes | 8 | - | - | 2000 | 2000 | 400 | - | - | - | - | - | (Coil / contact) 5000 Veff | RY211024 | RY211024 | - | |
12.40 € | 1 | Available | 3 Days | 29 | 22.5 | - | -40 - +70 | - | 24 | Solder pins | AgNi 90/10 | 2 change-overs|2 CO. DPDT | monostable. 1 coil | - | - | +70 | - | 18 | -40 | 12 | - | - | 24 | - | 28 | 777 | Yes | 12 | 12 | - | 3000 | 3000 | 400 | 250V/ACMax 440 | - | - | - | - | - | - | PT270024 | - | |
5.20 € | 1 | 3 Days | 11.1 | 10 | - | - | - | 24 | Solder pins | AgNi+Au | 2 change-overs|2 CO. DPDT | monostable. 1 coil | - | 59.9 | +85 | - | 15.6 | -55 | Max 2 | - | - | 24 | - | 20.2 | 2880 | Yes | 2 | - | - | - | - | 250 | - | - | Max 62.5 VA/60 | 60|62.5 | - | (Coil/contact) 1050 Veff | - | C93419 | - | ||
7.27 € | 1 | 3 Days | 15.7 | 12.7 | - | - | - | 6 | Solder pins | AgNi 90/10 | 2 change-overs|2 CO. DPDT | bi-stable. 2 coil | 10 | - | +85 | - | 4.2 | -40 | 8 | 6 V/DC | - | - | 2-pin | 29 | 55 | Yes | 8 | 8 | - | 2000 | 2000 | 400 | 250 | - | - | - | 15 | (Coil/contact) 5000 Veff | RT424F06 | RT424F06 | RT424F06 | ||
8.73 € | 1 | 3 Days | 15.7 | 12.7 | - | - | - | 12 | Solder pins | AgNi 90/10 | 2 change-overs|2 CO. DPDT | bi-stable. 2 coil | 10 | - | +85 | - | 8.4 | -40 | 8 | - | - | 12 | 2-pin | 29 | 240 | Yes | 8 | 8 | - | 2000 | 2000 | 400 | 250 | - | - | - | 15 | (Coil/contact) 5000 Veff | - | RT424F12 | - | ||
7.96 € | 1 | Available | 3 Days | 15.7 | 12.7 | - | - | - | 24 | Solder pins | AgNi 90/10 | 2 change-overs|2 CO. DPDT | bi-stable. 2 coil | 10 | - | +85 | - | 16.8 | -40 | 8 | 24 V/DC | - | - | 2-pin | 29 | 886 | Yes | 8 | 8 | - | 2000 | 2000 | 400 | 250 | - | - | - | 15 | (Coil/contact) 5000 Veff | - | RT424F24 | - | |
15.19 € | 1 | 3 Days | 29 | 22.5 | - | -40 - +70 | 230 | - | Solder pins | AgNi 90/10 | 2 change-overs|2 CO. DPDT | monostable. 1 coil | - | - | +70 | 207 | - | -40 | 12 | - | 230 | - | - | 28 | 19465 | Yes | 12 | 12 | - | 3000 | 3000 | 400 | 250V/ACMax 440 | - | - | - | - | - | - | PT270730 | - | ||
4.51 € | 1 | Available | 3 Days | 15.7 | 12.7 | (Coil / contact) 10 mm | - | - | 12 | Solder pins | AgNi 90/10 | 2 change-overs|2 CO. DPDT | monostable. 1 coil | 10 | - | +85 | - | 8.4 | -40 | 8 | - | - | 12 | - | 29 | 360 | Yes | 8 | 8 | 0.1 | 2000 | 2000 | 400 | 250 | - | - | - | 15 | - | - | RT424012 | - | |
5.59 € | 1 | 3 Days | 15.7 | 12.7 | (Coil / contact) 10 mm | - | - | 24 | Solder pins | AgNi 90/10 | 2 change-overs|2 CO. DPDT | monostable. 1 coil | 10 | - | +85 | - | 16.8 | -40 | 8 | 24 V/DC | - | - | - | 29 | 1440 | Yes | 8 | 8 | 0.1 | 2000 | 2000 | 400 | 250 | - | - | - | 15 | - | - | RT424024 | - | ||
12.67 € | 1 | Available | 3 Days | 29 | 22.5 | - | -40 - +70 | - | 12 | Solder pins | AgNi 90/10 | 3 change-overs|3 CO. 3PDT | monostable. 1 coil | - | - | +70 | - | 9 | -40 | 10 | - | - | 12 | - | 28 | 192 | Yes | 10 | 10 | - | 2500 | 2500 | 400 | 250V/ACMax 440 | - | - | - | - | - | - | PT370012 | - | |
12.84 € | 1 | Available | Quote | 29 | 22.5 | - | -40 - +70 | - | 24 | Solder pins | AgNi 90/10 | 3 change-overs|3 CO. 3PDT | monostable. 1 coil | - | - | +70 | - | 18 | -40 | 10 | - | - | 24 | - | 28 | 777 | Yes | 10 | 10 | - | 2500 | 2500 | 400 | 250V/ACMax 440 | - | - | - | - | - | - | PT370024 | - | |
3.64 € | 1 | Available | 3 Days | 12.3 | 10.1 | (Coil / contact) 8 mm | -40 - +85 | - | 5 | Solder pins | AgNi | 1 maker|1 NO. SPST-NO | monostable. 1 coil | 8 | - | +85 | - | 3.5 | -40 | 8 | - | - | 5 | - | 28.5 | 112 | Yes | 8 | - | - | 2000 | 2000 | 400 | - | - | - | - | - | (Coil / contact) 5000 Veff | RY531005 | RY531005 | - | |
4.49 € | 1 | 3 Days | 12.3 | 10.1 | (Coil / contact) 8 mm | -40 - +85 | - | 12 | Solder pins | AgNi | 1 maker|1 NO. SPST-NO | monostable. 1 coil | 8 | - | +85 | - | 8.4 | -40 | 8 | - | - | 12 | - | 28.5 | 627 | Yes | 8 | - | - | 2000 | 2000 | 400 | - | - | - | - | - | (Coil / contact) 5000 Veff | RY531012 | RY531012 | - | ||
6.00 € | 1 | 3 Days | 15.7 | 12.7 | (Coil / contact) 10 mm | - | 24 | - | Solder pins | AgNi 90/10 | 2 change-overs|2 CO. DPDT | monostable. 1 coil | 10 | - | +85 | 18 | - | -40 | 8 | 24 V/AC | - | - | - | 29 | 350 | Yes | 8 | 8 | 0.1 | 2000 | 2000 | 400 | 250 | - | - | - | 15 | - | - | RT424524 | - | ||
9.84 € | 1 | Available | 3 Days | 15.7 | 12.7 | (Coil / contact) 10 mm | - | 230 | - | Solder pins | AgNi 90/10 | 2 change-overs|2 CO. DPDT | monostable. 1 coil | 10 | - | +85 | 172.5 | - | -40 | 8 | 230 V/AC | - | - | - | 29 | 32500 | Yes | 8 | 8 | 0.1 | 2000 | 2000 | 400 | 250 | - | - | - | 15 | - | - | RT424730 | - | |
9.51 € | 1 | Available | 3 Days | 16 | 12.7 | (Coil/Contact) 8/8 mm | -40 - +85 | - | 12 | Solder pins|Type C CEE 7/16 plug 6.3 mm | AgNi 90/10 | 1 maker|1 NO. SPST-NO | monostable. 1 coil | 8 | - | +85 | - | 8.4 | -40 | 16 | - | - | 12 | - | 40.5 | 360 | Yes | 16 | - | - | 4000 | 4000 | 400 | - | - | - | - | - | 4000 Veff | RF334012WG | RF334012WG | - | |
4.65 € | 1 | 3 Days | 12.3 | 10.1 | (Coil / contact) 8 mm | -40 - +85 | - | 24 | Solder pins | AgNi | 1 maker|1 NO. SPST-NO | monostable. 1 coil | 8 | - | +85 | - | 16.8 | -40 | 8 | - | - | 24 | - | 28.5 | 2350 | Yes | 8 | - | - | 2000 | 2000 | 400 | - | - | - | - | - | (Coil / contact) 5000 Veff | RY531024 | RY531024 | - | ||
7.84 € | 1 | Available | 3 Days | 15.7 | 12.7 | - | - | - | 12 | Solder pins | AgNi 90/10 | 1 change-over|1 CO. SPDT | bi-stable. 1 coil | 10 | - | +85 | - | 8.4 | -40 | 16 | - | - | 12 | 1-pin | 29 | 360 | Yes | 16 | 16 | - | 4000 | 4000 | 400 | 250 | - | - | - | 30 | (Coil/contact) 5000 Veff | - | RT314A12 | - | |
6.23 € | 1 | Available | 3 Days | 15.7 | 12.7 | - | - | - | 12 | Solder pins | AgNi 90/10 | 1 change-over|1 CO. SPDT | bi-stable. 2 coil | 10 | - | +85 | - | 8.4 | -40 | 16 | - | - | 12 | 2-pin | 29 | 240 | Yes | 16 | 16 | - | 4000 | 4000 | 400 | 250 | - | - | - | 30 | (Coil/contact) 5000 Veff | - | RT314F12 | - | |
3.05 € | 1 | 3 Days | 20 | 15 | (Coil/Contact) ≥ 3 mm/≥ 4 mm | -40 - +85 | - | 12 | Solder pins | AgNi 90/10 | 1 change-over|1 CO. SPDT | monostable. 1 coil | 4 | - | +85 | - | 9 | -40 | 10 | - | - | 12 | - | 15 | 400 | Yes | 10 | - | - | 2500 | 2500 | 400 | - | - | - | - | - | (Coil/Contact) 2000Veff | - | PB114012 | - | ||
12.45 € | 1 | Available | 3 Days | 29 | 22.5 | - | -40 - +70 | - | 12 | Type C CEE 7/16 plug 2.8 mm | AgNi 90/10 | 4 change-overs|4 CO. 4PDT | monostable. 1 coil | - | - | +70 | - | 9 | -40 | 6 | - | - | 12 | - | 28 | 192 | Yes | 6 | 6 | - | 1500 | 1500 | 240 | 250V/ACMax 440 | - | - | - | - | - | - | PT570012 | - | |
12.24 € | 1 | Available | 3 Days | 29 | 22.5 | - | -40 - +70 | 24 | - | Solder pins | AgNi 90/10 | 4 change-overs|4 CO. 4PDT | monostable. 1 coil | - | - | +70 | 19.2 | - | -40 | 6 | - | 24 | - | - | 28 | 192 | Yes | 6 | 6 | - | 1500 | 1500 | 240 | 250V/ACMax 440 | - | - | - | - | - | - | PT570524 | - | |
5.67 € | 1 | 3 Days | 15.7 | 12.7 | (Coil / contact) 10 mm | - | - | 6 | Solder pins | AgNi 90/10 | 1 change-over|1 CO. SPDT | monostable. 1 coil | 10 | - | +85 | - | 4.2 | -40 | 16 | 6 V/DC | - | - | - | 29 | 90 | Yes | 16 | 16 | 0.1 | 4000 | 3000 | 400 | 250 | - | - | - | 30 | - | - | RT314006 | - | ||
4.39 € | 1 | Available | 3 Days | 15.7 | 12.7 | (Coil / contact) 10 mm | - | - | 12 | Solder pins | AgNi 90/10 | 1 change-over|1 CO. SPDT | monostable. 1 coil | 10 | - | +85 | - | 8.4 | -40 | 16 | - | - | 12 | - | 29 | 360 | Yes | 16 | 16 | 0.1 | 4000 | 3000 | 400 | 250 | - | - | - | 30 | - | - | RT314012 | - | |
5.16 € | 1 | Available | 3 Days | 15.7 | 12.7 | (Coil / contact) 10 mm | - | - | 24 | Solder pins | AgNi 90/10 | 1 change-over|1 CO. SPDT | monostable. 1 coil | 10 | - | +85 | - | 16.8 | -40 | 16 | 24 V/DC | - | - | - | 29 | 1440 | Yes | 16 | 16 | 0.1 | 4000 | 3000 | 400 | 250 | - | - | - | 30 | - | - | RT314024 | - | |
4.80 € | 1 | 3 Days | 11.45 | 10.1 | - | - | - | 12 | Solder pins | AgNi+Au | 2 change-overs|2 CO. DPDT | monostable. 1 coil | - | 24.3 | +85 | - | 8.4 | -25 | 3 | - | - | 12 | - | 20.3 | 720 | Yes | 3 | - | - | Max 60 W/120 | - | - | - | 220|250 | - | 60|125 | - | - | - | V23105-A5303-A201 | - | ||
12.52 € | 1 | 3 Days | 29 | 22.5 | - | -40 - +70 | 230 | - | Solder pins | AgNi 90/10 | 4 change-overs|4 CO. 4PDT | monostable. 1 coil | - | - | +70 | 184 | - | -40 | 6 | - | 230 | - | - | 28 | 19465 | Yes | 6 | 6 | - | 1500 | 1500 | 240 | 250V/ACMax 440 | - | - | - | - | - | - | PT570730 | - | ||
4.04 € | 1 | Available | 3 Days | 10 | 10 | (Coil / contact) ≥ 3.2/4 mm | -40 - +85 | - | 5 | Solder pins | AgNi 90/10 | 1 change-over|1 CO. SPDT | monostable. 1 coil | 4 | - | +85 | - | 3.8 | -40 | 5 | - | - | 5 | - | 20 | 125 | - | 5 | - | - | 1250 | 1250 | 400 | - | - | - | - | - | Coil-contact 4000 Veff | - | PE014005 | - | |
5.29 € | 1 | 3 Days | 10 | 10 | (Coil / contact) ≥ 3.2/4 mm | -40 - +85 | - | 12 | Solder pins | AgNi 90/10 | 1 change-over|1 CO. SPDT | monostable. 1 coil | 4 | - | +85 | - | 9 | -40 | 5 | - | - | 12 | - | 20 | 685 | Yes | 5 | - | - | 1250 | 1250 | 400 | - | - | - | - | - | Coil-contact 4000 Veff | - | PE014012 | - | ||
5.93 € | 1 | Available | 3 Days | 15.7 | 12.7 | (Coil / contact) 10 mm | - | - | 48 | Solder pins | AgNi 90/10 | 1 change-over|1 CO. SPDT | monostable. 1 coil | 10 | - | +85 | - | 33.6 | -40 | 16 | 48 V/DC | - | - | - | 29 | 5520 | Yes | 16 | 16 | 0.1 | 4000 | 3000 | 400 | 250 | - | - | - | 30 | - | - | RT314048 | - | |
6.15 € | 1 | 3 Days | 15.7 | 12.7 | (Coil / contact) 10 mm | - | 24 | - | Solder pins | AgNi 90/10 | 1 change-over|1 CO. SPDT | monostable. 1 coil | 10 | - | +85 | 18 | - | -40 | 16 | 24 V/AC | - | - | - | 29 | 350 | Yes | 16 | 16 | 0.1 | 4000 | 3000 | 400 | 250 | - | - | - | 30 | - | - | RT314524 | - | ||
9.64 € | 1 | Available | 3 Days | 15.7 | 12.7 | (Coil / contact) 10 mm | - | 230 | - | Solder pins | AgNi 90/10 | 1 change-over|1 CO. SPDT | monostable. 1 coil | 10 | - | +85 | 172.5 | - | -40 | 16 | 230 V/AC | - | - | - | 29 | 32500 | Yes | 16 | 16 | 0.1 | 4000 | 3000 | 400 | 250 | - | - | - | 30 | - | - | RT314730 | - | |
8.85 € | 1 | Available | 3 Days | 25.6 | 13.7 | (Coil/contact) 10/10 mm | -40 - +70 | - | 24 | Solder pins | AgSnO2 + W | 1 maker|1 NO. SPST-NO | monostable. 1 coil | 10 | - | +70 | - | 16.8 | -40 | 16 | - | - | 24 | - | 30 | 1440 | Yes | 16 | - | - | 4000 | 4000 | 400 | - | - | - | - | - | 5000 Veff | RTS3T024 | RTS3T024 | - | |
5.19 € | 1 | Available | 3 Days | 15.7 | 12.7 | (Coil / contact) 10 mm | - | - | 12 | Solder pins | AgNi 90/10 | 1 change-over|1 CO. SPDT | monostable. 1 coil | 10 | - | +85 | - | 8.4 | -40 | 12 | - | - | 12 | - | 29 | 360 | Yes | 12 | 12 | 0.1 | 3000 | 3000 | 400 | 250 | - | - | - | 25 | - | - | RT114012 | - | |
2.00 € | 1 | 3 Days | 14.7 | 10.2 | - | - | - | 12 | Solder pins | AgSnO2 | 1 maker | monostable. 1 coil | 8 | - | +85 | - | 9 | -30 | - | - | - | 12 | - | 18.2 | 720 | Yes | 8 | - | - | - | 2000 | 250 | - | - | - | - | - | - | OJ-SS-112LMH2 | OJ-SS-112LMH2 | - | ||
3.03 € | 1 | 3 Days | 15.2 | 9.9 | (Spule/Contact) 5.5/9 mm | -40 - +85 | - | 12 | Solder pins | AgSnO2 | 1 maker|1 NO. SPST-NO | monostable. 1 coil | 9 | - | +85 | - | 9 | -40 | 5 | - | - | 12 | - | 19.8 | 720 | Yes | 5 | - | - | 1250 | 1250 | 400 | - | - | - | - | - | 4000 Veff | PCH-112L2M-WG | PCH-112L2M-WG | - |
Loading...
Product type | PCB relay |
---|
Configure
Basic Attributes
Dimension height(mm)
Dimension width(mm)
Air/creeping distance
Ambient temperature(°C)
Coil nominal voltage(V AC)
Coil nominal voltage(V DC)
Connection (components)
Contact material
Contact type
Control mode
Creepage distance (coil/clips)(mm)
Max. pick-up voltage(V DC)
Max. temperature(°C)
Min. pick-up voltage(V AC)
Min. pick-up voltage(V DC)
Min. temperature(°C)
Nominal current (details)(A)
Nominal voltage (details)
Nominal voltage (details)(V AC)
Nominal voltage (details)(V DC)
Number of pins
Product size (length)(mm)
Resistance (coil)(Ω)
RoHS-compliant
Switching current (max.)(A)
Switching current(A)
Switching frequency(Hz)
Switching capacity(VA)
Switching capacity (max.)(VA)
Switching voltage (max.)(V AC)
Switching voltage(V AC)
Switching voltage (max.)(V DC)
Switching capacity(W)
Switching capacity (max.)(W)
Switch-on current(A)
Test voltage
Type
Type (manufacturer type)
Type (misc.)
Filter by standard shipping days
Optional Attributes