Mini Halogen

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1590312

Part Number
1590312
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

6.28 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Energy efficiency rating Doesn't apply Light colour Clear Nominal current(mA) 416
Nominal voltage(V) 12 Operating voltage(V) 12 Power(W) 5
Product type Mini halogen bulb RoHS-compliant Yes Socket (mini bulbs) BA9s
Type (manufacturer type) 1590312

This page is Mini Halogen, part number 1590312.
You can find the detail information about specifications and dimensions on part number 1590312.

Tech Support