Standard indicator light with bulb (1524021)

Standard indicator light with bulb 1524021
  • Volume Discount

Product Details:

Manufacturer part number: 1524021

Brand: TRU COMPONENTS

Price: 0.96

Delivery time: 3 Days


Technical Data:

Aperture diameter: 12.60 mm

Colour: Red|White

Connection: Leads

Enclosure material: Polycarbonate (PC)

Fitting type (indicator lights): Snap-in hole


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1524021

Part Number
1524021
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Aperture diameter
(mm)
Colour Connection Enclosure material Fitting type (indicator lights) Industrial goods Length (leads)
(mm)
Lifespan
(h)
Light colour Recess depth
(mm)
Recess diameter
(mm)
Type (manufacturer type) Voltage (max.)
(V)
Voltage (min.)
(V)
Voltage (max.)
(V AC)
Voltage (min.)
(V AC)
Voltage (max.)
(V DC)
Voltage (min.)
(V DC)

0.96 €

1 Available 3 Days 12.60Red|WhiteLeadsPolycarbonate (PC)Snap-in holeNo20025000Red34.5010.501524021230230----

Loading...

  1. 1

Basic information

Product type Standard indicator light with bulb RoHS-compliant Yes Type (faceplate) Circular

This page is Standard indicator light with bulb, part number 1524021.
You can find the detail information about specifications and dimensions on part number 1524021.

Variation of this product

Part Number
1524022
1524024
1524026
1524027
1524028
1524029
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Aperture diameter
(mm)
Colour Connection Enclosure material Fitting type (indicator lights) Industrial goods Length (leads)
(mm)
Lifespan
(h)
Light colour Recess depth
(mm)
Recess diameter
(mm)
Type (manufacturer type) Voltage (max.)
(V)
Voltage (min.)
(V)
Voltage (max.)
(V AC)
Voltage (min.)
(V AC)
Voltage (max.)
(V DC)
Voltage (min.)
(V DC)

0.96 €

1 Available 3 Days 11Red|WhiteLeadsPolycarbonate (PC)Snap-in holeNo20025000Red33.5091524022230230----

0.96 €

1 Available 3 Days 9.80Red|WhiteLeadsPolycarbonate (PC)Snap-in holeNo20025000Red369.501524024230230----

0.96 €

1 Available 3 Days 11Green|WhiteLeadsPolycarbonate (PC)Snap-in holeNo20025000Green33.5091524026230230----

0.96 €

1 Available 3 Days 10Green|WhiteLeadsPolycarbonate (PC)Snap-in holeNo20025000Green32.6091524027230230----

0.96 €

1 Available 3 Days 9.80Green|WhiteLeadsPolycarbonate (PC)Snap-in holeNo20025000Green369.501524028230230----

0.96 €

1 Available 3 Days 12.60Red|WhiteLeadsPolycarbonate (PC)Snap-in holeNo20025000Red34.5010.501524029230230----

Tech Support