Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
859-406/000-029 |
859-409/000-006 |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Dimension width (mm) | Weight (g) | Colour | Number of pins | Type | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|---|---|---|---|
235.28 € | 200 Pieces Per Package | 1 pack | 4 Days | 31 | 3.079 | Yellow | 6 | 859-406/000-029 | 859-406/000-029 | ||
40.32 € | 25 Pieces Per Package | 1 pack | 7 Days | 46 | 4.694 | Blue | 9 | 859-409/000-006 | 859-409/000-006 |
Loading...
Industrial goods | Yes | Product size (length)(mm) | 2.5 | Product type | Jumper |
---|