PCB relay【20 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
788-157
788-174
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Switching current (max.)
(A)
Switching capacity (max.)
(VA)
Weight
(g)
Contact type Contact material Durability Coil nominal voltage
(V AC)
Coil nominal voltage
(V DC)
Type (manufacturer type)

213.16 €

20 Pieces Per Package

1 pack Available 7 Days 82000152 change-oversAgNi+Au3 x 107 Switching operations-24788-157

185.83 €

20 Pieces Per Package

1 pack Available 25 Days 16400012.91 change-overAgNi10 x 106 switching cycles115-788-174

Loading...

  1. 1

Basic information

Dimension height(mm) 15.7 Dimension width(mm) 12.7 Fall time(ms) 3
Response time(ms) 7 Connection (components) Solder pins Industrial goods Yes
IP rating IP40 Product size (length)(mm) 29 Product type PCB relay
Switching voltage (max.)(V AC) 250

Tech Support