Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
857-161 |
857-164 |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Weight (g) | Control voltage range | Control voltage (min.) (V DC) | Control voltage (max.) (V DC) | Current load (max.) (A) | Current load (max.) (mA) | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
588.24 € | 20 Pieces Per Package | 1 pack | 7 Days | 5 | 18 - 30 V DC | 18 | 30 | 3 | - | 857-161 | ||
352.95 € | 20 Pieces Per Package | 1 pack | 7 Days | 3.2 | 52 - 72 V DC | 52 | 72 | - | 100 | 857-164 |
Loading...
Dimension height(mm) | 15 | Dimension width(mm) | 5 | Industrial goods | Yes |
---|---|---|---|---|---|
Product type | SSR | Switching voltage (max.)(V DC) | 24 |