Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
H12WD4850 |
H12WD4890 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Current load (A) | Current load (max.) (A) | Surge current (max.) (A) | Surge current (A) | Type | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|---|---|---|
95.85 € | 1 | Available | 3 Days | 50 | 50 | 1145 | 625 | H12WD4850 | H12WD4850 | |
158.49 € | 1 | Available | 3 Days | - | 90 | 1750 | - | - | H12WD4890 |
Loading...
Dimension height(mm) | 23 | Dimension width(mm) | 45.7 | Ambient temperature(°C) | -40 - +80 |
---|---|---|---|---|---|
Control voltage range | 4 - 32 V DC | Control voltage (min.)(V DC) | 4 | Control voltage (max.)(V DC) | 32 |
Max. temperature(°C) | +80 | Min. temperature(°C) | -40 | Product size (length)(mm) | 58.4 |
Product type | SSR | RoHS-compliant | Yes | Switching type (relays) | Zero crossing |
Switching voltage (max.)(V AC) | 660 | Switching voltage (min.)(V AC) | 48 | Type (misc.) | Switches at voltage zero. |