Electronic SIL Load Relay

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

PFE380D25

Part Number
PFE380D25
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

58.53 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Dimension height(mm) 34.3 Dimension width(mm) 22.8 Ambient temperature(°C) -30 - +80
Control voltage range 15 - 32 V DC Control voltage(V DC) 15 - 32 Control voltage (min.)(V DC) 15
Control voltage (max.)(V DC) 32 Current load(A)
Max 25 AMax 10
Current load (max.)(A) 25
Max. temperature(°C) +80 Min. temperature(°C) -30 Product size (length)(mm) 43.1
Product type SSR RoHS-compliant Yes Surge current (max.)(A) 30
Surge current(A) 250 Switching type (relays) Zero crossing Switching voltage (max.)(V AC) 530
Switching voltage(V AC) 48 - 530 Switching voltage (min.)(V AC) 48 Type PFE380D25
Type (manufacturer type) PFE380D25 Type (misc.) Switches at voltage zero.

This page is Electronic SIL Load Relay, part number PFE380D25.
You can find the detail information about specifications and dimensions on part number PFE380D25.

Tech Support