Serial screw terminal

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2056070

Part Number
2056070
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

3.11 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Colour White Connection (components) Screws Grid pitch(mm) 16.6
Manufacturer part # 2056070 Max. cross section (inflexible)(mm²) 4 Min. cross section (inflexible)(mm²) 4
Nominal current(A) 32 Nominal voltage(V) 450 Number of pins 12
Product size (width)(mm) 16.6 Product size (length)(mm) 93 Product type Serial screw terminal
Temperature range(°C) -5 to +80 Type (manufacturer type) 72 CE WS

This page is Serial screw terminal, part number 2056070.
You can find the detail information about specifications and dimensions on part number 2056070.

Tech Support