Configurable Temperature Measuring Transducer for Thermocouple

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

857-810

Part Number
857-810
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

294.05 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Dimension length(mm) 97.8 Dimension width(mm) 6 Ambient temperature (max.)(°C) +70
Connection Spring Input signal Thermoelemente Load 2 kΩ / 600 Ω
Manufacturer part # 857-810 Min. ambient temperature(°C) -25 Output signal(mA) 0 - 20 mA. 4 - 20 mA. 0 - 10 V. 2 - 10 V. 0 - 5 V. 1 - 5 V. 0 - 10 mA. 2 - 10
Product size (height)(mm) 96 Setting type DIP switch Supply voltage(V) 16.8 V - 31.2
Temperature range(°C) Type J: -150 - +1200 °C ·Type K: -150 - +1350 Type (manufacturer type) 857-810

This page is Configurable Temperature Measuring Transducer for Thermocouple, part number 857-810.
You can find the detail information about specifications and dimensions on part number 857-810.

Tech Support