Blade receptacle with branch joint

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

160834-5

Part Number
160834-5
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

1.11 €

1 Available 92 Days

Loading...

  1. 1

Basic information

AWG max. 15.5 AWG (min.) 22 Colour Red
Connection angle(°) 180 Connector features + branch joint Connector thickness(mm) 0.8
Connector width(mm) 6.3 Contact material Brass tin plated Cross-section range 0.30 - 1.50 mm²
Cross section (max.)(mm²) 1.50 Insulation type Partially insulated Insulation material PA 6.6
Insulation (material) PVC Manufacturer part # 160834-5 Material (details) Cable lug: Copper tin plated
Min. cross section(mm²) 0.30 Product type Blade receptacle Size 6.3 x 0.8 mm
Support sleeve Yes Temperature range(°C)
Max 105
Type (manufacturer type) PIDG-FASTON

This page is Blade receptacle with branch joint, part number 160834-5.
You can find the detail information about specifications and dimensions on part number 160834-5.

Tech Support