Switching Voltage

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

286-721

Part Number
286-721
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

112.04 €

1 7 Days

Loading...

  1. 1

Basic information

Dimension width(mm) 15 Switching current (max.)(A) 5 Max. temperature(°C) +40
Min. temperature(°C) -25 Weight(g) 29.1 Colour Grey
Connection (components) Connector Control voltage range 15 - 40 V DC Control voltage (min.)(V DC) 15
Control voltage (max.)(V DC) 40 Product type Optocoupler Switching voltage (max.)(V DC) 24
Type (manufacturer type) 286-721 Max. pick-up voltage(V DC) 30 Min. pick-up voltage(V DC) 15
Nominal voltage(V AC) 24 Switching voltage (min.)(V DC) 24

This page is Switching Voltage, part number 286-721.
You can find the detail information about specifications and dimensions on part number 286-721.

Tech Support