Polarizing Key

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

PKPV

Part Number
PKPV
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

0.04 €

1 Available 25 Days

Loading...

  1. 1

Basic information

Case material PBT Colour Black Connection (components) Connector
Manufacturer part # PKPV Packaging type (components) Bulk Product type Polarizing key
RoHS-compliant Ja Type (manufacturer type) PKPV

This page is Polarizing Key, part number PKPV.
You can find the detail information about specifications and dimensions on part number PKPV.

Tech Support