Lamp terminal flexible

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

93.016.0053.0

Part Number
93.016.0053.0
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

2.05 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Colour White Connection (components) Screws Connection Screws
Manufacturer part # 93.016.0053.0 Number of pins 2|2 Product type Lamp terminal
Type (manufacturer type) 93.016.0053.0 Cross section(mm²) 2.5 Max. cross section (inflexible)(mm²) 2.5
Max. cross section (flexible)(mm²) 2.5 Nominal current(A) 25 Nominal current (details)(A) 25
Nominal voltage(V) 48 Nominal voltage (details)(V) 48 Operating voltage(V) 48
Product size (length)(mm) 24 RoHS-compliant Yes

This page is Lamp terminal flexible, part number 93.016.0053.0.
You can find the detail information about specifications and dimensions on part number 93.016.0053.0.

Tech Support