Industrial Connector Housing top section

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

76.352.0729.0

Part Number
76.352.0729.0
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

5.75 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Case material Diecast zinc Clamp Ø(mm) 6.5 Colour Grey
Connection - Connector features + cable gland|Cable input (straight) IP rating IP54
Leading contact (PE) No Manufacturer part # 76.352.0729.0 Mating cycles (actuations) 500
Max. temperature(°C) +120 Min. temperature(°C) -40 Number of pins -
Product type Enclosure top Series (revos Basic connectors) MIN Terminal Ø (max.)(mm) 13.5
Thread size PG11 Type (manufacturer type) 76.352.0729.0 Type (misc.) Housing top section
Voltage(V AC) V. AC.

This page is Industrial Connector Housing top section, part number 76.352.0729.0.
You can find the detail information about specifications and dimensions on part number 76.352.0729.0.

Tech Support