Connector clip

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

148-90035

Part Number
148-90035
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

0.28 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Manufacturer part # 148-90035 Max. cross section (inflexible)(mm²) 2.50 Min. cross section (inflexible)(mm²) 1
Product type Connector clip RoHS-compliant Yes Type (manufacturer type) HECE-3-PA66-GY
AWG 20 - 12 Colour Grey Insulation material PA 6.6
Nominal current(A) 4 Nominal voltage(V) 250 Number of pins 3
Stripping length 11

This page is Connector clip, part number 148-90035.
You can find the detail information about specifications and dimensions on part number 148-90035.

Tech Support