Rail mounted PSU (DIN)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
DCT 12-0,​5
DCT 12-4
DCT 24-0,​5
DCT 24-1,​5
PC-0112-150-0
PC-0124-050-0
PC-0124-100-0
PC-0124-100-4
PC-0124-200-0
PC-0148-050-0
PC-0148-100-0
PC-0224-050-0
PEL 230/5-5,​5
PEL 230/12-2
PEL 230/12-4
PEL 230/12-6,​6
PEL 230/18-2,​5
PM-0112-020-0
PM-0112-040-0
PM-0124-010-1
PM-0124-020-1
PM-0124-040-1
PM 0724-400-1
PVSB 400/24-10
PVSB 400/24-20
PVSB 400/24-40
PVSE 230/12-6
PVSE 230/12-10
PVSE 230/12-15
PVSE 230/24-10
PVSE 230/24-20
PVSE 230/48-5
PVSE 230/48-10
PVSE 400/24-10
PVSE 400/24-20
PVSE 400/24-40
PVSE 400/30-25
PVSE 400/48-10
PVSE 400/48-20
PVSL 400/24-20
PVSL 400/24-40
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Capacity
(W)
Dimension height
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Connection (components) Connections Inputs Input voltage (max.)
(V)
Input voltage (max.)
(V AC)
Input voltage range
(V AC)
Input voltage range
(V DC)
Input voltage (max.)
(V DC)
Manufacturer part # Max. output current
(A)
Max. temperature
(°C)
Min. input voltage
(V AC)
Min. input voltage
(V DC)
Min. temperature
(°C)
MTBF
(h)
Nominal input voltage No. of outputs
(x)
No. of phases Output current (details)
(A)
Output voltage (min.)
(V AC)
Output voltage (max.)
(V AC)
Output voltage (max.)
(V DC)
Output voltage (min.)
(V DC)
Output voltage
(V DC)
PSU type Type (manufacturer type) Weight
(g)

84.96 €

1 Available 21 Days 6637194Screw terminal--230----DCT 12-0.50.50+25----------12---DCT 12-0.5450

147.05 €

1 Available 20 Days 486315994Screw terminal--230----DCT 12-41+25----------12---DCT 12-41900

80.60 €

1 Available 3 Days 12637194Screw terminal--230----DCT 24-0.50.50+25----------24---DCT 24-0.5520

106.75 €

1 Available 21 Days 366310694Screw terminal--230----DCT 24-1.51.5+25----------24---DCT 24-1.51090

229.55 €

1 Available 33 Days 18012755-----240---PC-0112-150-015+70100--25--1----1511.5--PC-0112-150-0930

185.83 €

1 Available 3 Days -12742126Spring-loaded terminalDirect plug-in technique Push-In. max. 2.5 mm²Direct plug-in technique Push-In. max. 2.5 mm²-264100 - 240--PC-0124-050-05.57085--25500000115 V/AC|230 V/AC115.5--28.5|242324SynchronisedPC-0124-050-0590.0

224.08 €

1 Available 22 Days -12755161Spring-loaded terminalDirect plug-in technique Push-In. max. 2.5 mm²Direct plug-in technique Push-In. max. 2.5 mm²-264100 - 240--PC-0124-100-0107085--25500000115 V/AC|230 V/AC1111--28.5|242324SynchronisedPC-0124-100-0930

267.81 €

1 Available 33 Days 24012742-----240---PC-0124-100-410+70100--25--1----28.523--PC-0124-100-4930

311.55 €

1 Available 23 Days -12795159Spring-loaded terminalDirect plug-in technique Push-In. max. 2.5 mm²Direct plug-in technique Push-In. max. 2.5 mm²-264100 - 240--PC-0124-200-0207085--25500000115 V/AC|230 V/AC1122--28.5|242324SynchronisedPC-0124-200-01600

213.16 €

1 Available 3 Days 48012755-----240---PC-0148-050-05+70100--25--1----5640--PC-0148-050-0930

322.48 €

1 Available 33 Days 48012795-----240---PC-0148-100-010+70100--25--1----5640--PC-0148-100-01600

174.89 €

1 Available 3 Days 48012742-----500---PC-0224-050-05+70200--25--1----28.523--PC-0224-050-0600

114.37 €

1 Available 37 Days 27.55972-----240---PEL 230/5-5.55.5+55100--25--1----8.54.5--PEL 230/5-5.5240

136.17 €

1 Available 3 Days 24|24895459Screw terminalSpring cage terminals1-26485 - 264--PEL 230/12-22-85---115 V/AC|230 V/AC21211523012-12Switched ModePEL 230/12-2170

125.27 €

1 Available 3 Days 485972-----240---PEL 230/12-44+55100--25--1----15.5|1210.5--PEL 230/12-4240

153.03 €

1 Available 3 Days -899059Spring-loaded terminalSpring cage terminals1-26485 - 264--PEL 230/12-6.66.5-85---115 V/AC|230 V/AC216.5--12|121212Switched ModePEL 230/12-6.5300

136.17 €

1 Available 51 Days 455972-----240---PEL 230/18-2.52.5+55100--25--1----28|1815--PEL 230/18-2.5240

89.32 €

1 Available Quote 539022.5-----240---PM-0112-020-02.1+70100--25--1----14.5|1211.5--PM-0112-020-0130

104.57 €

1 Available 33 Days 999045-----240---PM-0112-040-04+70100--25--1----14.5|1211.5--PM-0112-040-0210

71.55 €

1 Available 3 Days 249022.597.5Spring-loaded terminalDirect plug-in technique Push-In. max. 2.5 mm²1-26485 - 264--PM-0124-010-117085--25500000115 V/AC|230 V/AC111--28.5|242324SynchronisedPM-0124-010-0130

100.21 €

1 Available 3 Days 48904597.5Spring-loaded terminalDirect plug-in technique Push-In. max. 2.5 mm²--26485 - 264--PM-0124-020-127085--25500000115 V/AC|230 V/AC112--28.5|242324SynchronisedPM-0124-020-0210

130.71 €

1 Available 3 Days 969072109.5Spring-loaded terminalDirect plug-in technique Push-In. max. 2.5 mm²--26485 - 264--PM-0124-040-147085--25500000115 V/AC|230 V/AC114--28.5|242324SynchronisedPM-0124-040-0390

125.27 €

1 Available Quote -902497.5Spring-loaded terminal------30PM 0724-400-110--18--------24|2424--PM-0724-400-0140.0

344.33 €

1 Available 43 Days 240|19.9212757179Screw terminalPlug terminals--5503x 340 - 550--PVSB 400/24-1010-340---400 V/AC1310--28.8|2422.824-PVSB 400/24-101000

486.44 €

1 Available 3 Days 480|48012777179Screw terminalPlug terminals--5503x 340 - 550--PVSB 400/24-2020-340---400 V/AC1320--28.8|2422.824-PVSB 400/24-201300.0

672.28 €

1 Available 3 Days 960|960127128205Screw terminalPlug terminals--5503 x 340 - 550--PVSB 400/24-4040-340---400 V/AC1340--28.8|2422.824-PVSB 400/24-402500.0

240.48 €

1 Available 33 Days 7212740---1-240---PVSE 230/12-6670100--25--1----18|1211--PVSE 230-12-61000

294.05 €

1 Available 33 Days 12012757---1-240---PVSE 230/12-101070100--25--1----18|1211--PVSE 230-12-101100

370.57 €

1 Available 3 Days 180|18012757179Screw terminalPlug terminals--264-85 - 264 Vac. 120 - 373-PVSE 230/12-1512-85---115 V/AC|230 V/AC|120 - 373 V/DC1115--18|121112-PVSE 230/12-151300.0

311.55 €

1 Available 3 Days 240|24012757179Screw terminalPlug terminals--264-85 - 264 Vac. 120 - 373-PVSE 230/24-1010-85---115 V/AC|230 V/AC|120 - 373 V/DC1110--29.5|242224-PVSE 230/24-101300.0

519.24 €

1 Available 3 Days 48012797---1-240---PVSE 230/24-202070110--25--1----29.5|2422--PVSE 230-24-202300

344.33 €

1 Available 3 Days 240|24012757179Screw terminalPlug terminals--264-85 - 264 Vac. 120 - 373-PVSE 230/48-55-85---115 V/AC|230 V/AC|120 - 373 V/DC115--52|483348-PVSE 230/48-51300.0

523.61 €

1 Available 33 Days 48012797---1-240---PVSE 230/48-101070110--25--1----52|4833--PVSE 230-48-102300

283.12 €

1 Available 3 Days 240|24012757179Screw terminalPlug terminals--550-3x 340 - 550 Vac. 480 - 780-PVSE 400/24-1010-340---400 V/AC|480 - 780 V/DC1310--28.8|2422.824-PVSE 400/24-101000

348.72 €

1 Available 3 Days 480|38.412777179Screw terminalPlug terminals--550-3x 340 - 550 Vac. 480 - 780-PVSE 400/24-2020-340---400 V/AC|480 - 780 V/DC1320--28.8|2422.824-PVSE 400/24-201300.0

573.89 €

1 Available 3 Days 960|66.2127128205Screw terminalPlug terminals--550-3x 340 - 550 Vac. 480 - 780-PVSE 400/24-4040-340---400 V/AC|480 - 780 V/DC1340--28.8|2422.824-PVSE 400/24-402500.0

617.63 €

1 Available 33 Days 750127128---1-550---PVSE 400/30-252570340--25-400 - 500 V/AC-----43|3027--PVSE 400-30-253030

355.27 €

1 Available 21 Days 48012777---1-550---PVSE 400/48-101070340--25-400 - 500 V/AC-----51|4837--PVSE 400-48-101760

584.83 €

1 Available 17 Days 960127128---1-550---PVSE 400/48-202070340--25-400 - 500 V/AC-----51|4837--PVSE 400-48-203030

562.97 €

1 Available 30 Days 48012777---1-550---PVSL 400/24-202070340--25-400 - 500 V/AC-----28.8|2422.8--PVSL 400/24-201760

687.59 €

1 Available 58 Days 960|66.2127128205Screw terminalPlug terminals--5503 x 340 - 550--PVSL 400/24-4040-340---400 V/AC1340--28.8|2422.824-PVSL 400/24-402500.0

Loading...

  1. 1

Basic information

Product type Rail mounted PSU (DIN)

Tech Support