Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
6EP1321-5BA00
Part Number
|
---|
6EP1321-5BA00 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Capacity (W) | Dimension width (mm) | Manufacturer part # | Max. output current (A) | Max. temperature (°C) | Min. temperature (°C) | Operating temperature (max.) (num) (°C) | Operating temperature (min.) (num) (°C) | Output current (details) (A) | Type (manufacturer type) | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
78.67 € | 1 | 3 Days | 24|24 | 30 | 6EP1321-5BA00 | 2 | +70 | -20 | 70 | -20 | 2.0 | SITOP PSU100C 12V/2A | 170.0 |
Loading...
Dimension height(mm) | 80 | Dimension depth(mm) | 100 | Connection (components) | Screw terminal |
---|---|---|---|---|---|
Connections | Plug terminals | Inputs | 1 | Input voltage (max.)(V AC) | 264 |
Input voltage range(V DC) | 85 - 264 Vac. 110 - 300 | Min. input voltage(V AC) | 85 | Nominal input voltage | 115 V/AC|230 V/AC|110 - 300 V/DC |
No. of outputs(x) | 1 | No. of phases | 1 | Output voltage (max.)(V DC) | 12.9|12 |
Output voltage (min.)(V DC) | 10.5 | Output voltage(V DC) | 12 | Product type | Rail mounted PSU (DIN) |
PSU type | Switched Mode |
This page is SITOP PSU100C Rail mounted PSU (DIN), part number 6EP1321-5BA00.
You can find the detail information about specifications and dimensions on part number 6EP1321-5BA00.
Configure
Basic Attributes
Dimension width(mm)
Manufacturer part #
Max. output current(A)
Max. temperature(°C)
Min. temperature(°C)
Operating temperature (max.) (num)(°C)
Operating temperature (min.) (num)(°C)
Output current (details)(A)
Type (manufacturer type)
Weight(g)
Capacity(W)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
6EP1322-5BA10 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Capacity (W) | Dimension width (mm) | Manufacturer part # | Max. output current (A) | Max. temperature (°C) | Min. temperature (°C) | Operating temperature (max.) (num) (°C) | Operating temperature (min.) (num) (°C) | Output current (details) (A) | Type (manufacturer type) | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
152.20 € | 1 | Available | 3 Days | 78|78 | 52.5 | 6EP1322-5BA10 | 6.5 | - | - | - | - | 6.5 | SITOP PSU100C 12 V/6.5 A | 320.0 |