• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 to 15:00 (CEST) 16/6/2024. We apologize for the inconvenience.

Ethernet Switch

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

ETHSW50K

Part Number
ETHSW50K
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

78.43 €

1 3 Days

Loading...

  1. 1

Basic information

Current consumption(mA) 30 IP rating IP30 No. of Ethernet ports 5
Operating temperature (max.)(°C) 60 Operating temperature (min.)(°C) -20 Operating voltage(V DC) 12|24|36|48|58
Product size (height)(mm) 113 Product size (depth)(mm) 97.38 Product size (width)(mm) 25
Product type Industrial Ethernet switch Type (manufacturer type) Ethernet Switch. 5 Ports - ETHSW50K Working principle Unmanaged switch

This page is Ethernet Switch, part number ETHSW50K.
You can find the detail information about specifications and dimensions on part number ETHSW50K.

Tech Support