SCALANCE XC116 Industrial Ethernet switch

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

6GK51160BA002AC2

Part Number
6GK51160BA002AC2
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

865.05 €

1 Available 8 Days

Loading...

  1. 1

Basic information

Ambient temperature (max.)(°C) +70 Interfaces (PC/multimedia) RJ45 IP rating IP20
Min. ambient temperature(°C) -40 No. of 10/100 Mbps ports(x) 16 Operating voltage(V) 31.2
Product size (height)(mm) 147 Product size (depth)(mm) 125 Product size (width)(mm) 120
Product type Industrial Ethernet switch Transfer rate(Mbps) 10 / 100 Type (manufacturer type) SCALANCE XC116
Weight(g) 850.0 Working principle Unmanaged switch No. of MAC addresses 2048

This page is SCALANCE XC116 Industrial Ethernet switch, part number 6GK51160BA002AC2.
You can find the detail information about specifications and dimensions on part number 6GK51160BA002AC2.

Tech Support