Peak Fire, Solid State Relay

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SDI2415

Part Number
SDI2415
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

35.36 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Dimension height(mm) 4.8 Dimension width(mm) 6.7 Ambient temperature(°C) -30 - +80
Current load (max.)(A) 1.5 Max. temperature(°C) +80 Min. temperature(°C) -30
Product size (length)(mm) 21.6 Product type SSR Surge current (max.)(A) 625
Switching type (relays) Zero crossing Switching voltage (max.)(V AC) 280 Switching voltage (min.)(V AC) 12
Type SDI2415 Type (manufacturer type) SDI2415 Type (misc.) Switches at voltage zero.

This page is Peak Fire, Solid State Relay, part number SDI2415.
You can find the detail information about specifications and dimensions on part number SDI2415.

Tech Support