Extension Pins

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
724.11
724.41
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (length)
(mm)
Type Type (manufacturer type)

0.95 €

1 Available 3 Days 60724.11724.11

1.53 €

1 Available 3 Days 120724.41724.41

Loading...

  1. 1

Basic information

Colour Black Product size (Ø)(mm) 6 Product type Shaft extension
Receptacle 6 mm RoHS-compliant Yes

Tech Support