• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 to 15:00 (CEST) 16/6/2024. We apologize for the inconvenience.

Dualport continuity

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
DSKK2.5-01P-11-00-A(H)
DSKK2.5-01P-11-50-A(H)
DSKK2.5-01P-12-50-A(H)
DSKK4-01P-11-00-A(H)
DSKK4-01P-11-50-A(H)
DSKK4-01P-12-00-A(H)
DSKK4-01P-12-50-A(H)
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
AWG max. AWG (min.) Colour Manufacturer part # Max. cross section (inflexible)
(mm²)
Max. cross section (flexible)
(mm²)
Min. cross section (inflexible)
(mm²)
Min. cross section (flexible)
(mm²)
Min. stripping length
(mm)
Nominal current
(A)
Product size (height)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
Stripping length (max.)
(mm)
Type (manufacturer type)

3.93 €

1 Available 3 Days 1226GreyDSKK2.5-01P-11-00-A(H)42.50.140.141024|2036.85.272.210DSKK2.5-01P-11-00-A(H)

3.61 €

1 Available 3 Days 1226GreyDSKK2.5-01P-11-50-A(H)42.50.140.141024|2036.85.272.210DSKK2.5-01P-11-50-A(H)

3.40 €

1 Available 3 Days 1226BlueDSKK2.5-01P-12-50-A(H)42.50.140.141024|2036.85.272.210DSKK2.5-01P-12-50-A(H)

3.61 €

1 Available 3 Days 1024GreyDSKK4-01P-11-00-A(H)640.20.21232|3036.56.27712DSKK4-01P-11-00-A(H)

4.13 €

1 Available 3 Days 1024GreyDSKK4-01P-11-50-A(H)640.20.21232|3036.56.27712DSKK4-01P-11-50A(H)

3.93 €

1 Available 3 Days 1024BlueDSKK4-01P-12-00-A(H)640.20.21232|3036.56.27712DSKK4-01P-12-00-A(H)

4.13 €

1 Available 3 Days 1024BlueDSKK4-01P-12-50-A(H)640.20.21232|3036.56.27712DSKK4-01P-12-50-A(H)

Loading...

  1. 1

Basic information

Compatible with (details) DIN rail NS 35|7.5. NS 35|15 and NS 32 Connection (components) Push-in connector Connector features + push-in spring bracket|2 -tier
Nominal voltage(V) 800|600 Number of pins 1 Product type Dualport continuity
Rated surge voltage(kV) 6 RoHS-compliant ja Weight(g) 1

Tech Support