• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 to 15:00 (CEST) 16/6/2024. We apologize for the inconvenience.

Mini feedthru

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

WS1.5-DB-01P-11-00A(H)

Part Number
WS1.5-DB-01P-11-00A(H)
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

0.65 €

1 Available 3 Days

Loading...

  1. 1

Basic information

AWG max. 16 AWG (min.) 28 Colour Grey
Compatible with (details) DIN rail NS 35|7.5. NS 35|15 and NS 32 Connection (components) Spring-loaded terminal Connector features Cable exit (lateral)
Manufacturer part # WS1.5-DB-01P-11-00A(H) Max. cross section (inflexible)(mm²) 1.5 Max. cross section (flexible)(mm²) 1.5
Min. cross section (inflexible)(mm²) 0.2 Min. cross section (flexible)(mm²) 0.2 Min. stripping length(mm) 8
Nominal current(A) 17.5|10 Nominal voltage(V) 800|300 Number of pins 1
Product size (height)(mm) 17 Product size (width)(mm) 5 Product size (length)(mm) 25
Product type Mini feedthru Rated surge voltage(kV) 8 RoHS-compliant ja
Stripping length (max.)(mm) 9 Type (manufacturer type) WS1.5-DB-01P-11-00A(H) Weight(g) 1

This page is Mini feedthru, part number WS1.5-DB-01P-11-00A(H).
You can find the detail information about specifications and dimensions on part number WS1.5-DB-01P-11-00A(H).

Tech Support