Relay Interface Module

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
48P570245050
385132400060
385182400060
385200240060
385270240050
386170244050
386182400060
386182405060
386200240060
386270240050
485290240050
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Dimension height
(mm)
Dimension width
(mm)
Colour Connection (components) Contact material Contact type Durability Electrical lifespan IP rating Max. pick-up voltage
(V DC)
Min. pick-up voltage
(V DC)
Nominal voltage
(V AC)
Nominal voltage
(V DC)
Product size (length)
(mm)
Product type Relay features Response time
(ms)
Switching current (max.)
(A)
Switching capacity (max.)
(VA)
Switching voltage (max.)
(V AC)
Type (manufacturer type) Fall time
(ms)

27.85 €

1 Available 3 Days ---Push-in connectorAgNi2 change-overs-----250--Relay component+ LED|+ EMC emission supressor-15200025048.P5.7.024.5050-

39.64 €

1 Available 12 Days 75.66.2-Screw terminalsAgNi1 change-over10 x 106 switching cycles(AC1) 60 x 103 switching cyclesIP20--240-87.9------38.51.3.240.0060-

26.77 €

1 Available 3 Days 75.66.2-Screw terminalsAgNi1 change-over10 x 106 switching cycles(AC1) 60 x 103 switching cyclesIP20----87.9------38.51.8.240.0060-

36.43 €

1 Available 3 Days ---Pull springAgNi2 change-overs--IP2026.4|26.419.2|19.2-24|24-Crossbar switch-88200040038.52.0.024.006010

30.00 €

1 Available 3 Days ---Screw terminalsAgNi2 change-overs--IP2028.819.2-24-Crossbar switch-88200040038.52.7.024.005010

25.55 €

1 Available 3 Days 766.2-Pull springAgSnO21 change-over10 x 106 switching cycles(AC1) 60 x 103 switching cyclesIP20----93.6------38.61.7.024.4050-

28.93 €

1 Available 3 Days 766.2-Pull springAgNi1 change-over10 x 106 switching cycles(AC1) 60 x 103 switching cyclesIP20----93.6------38.61.8.240.0060-

34.28 €

1 Available 3 Days 766.2-Pull springAgNi+Au1 change-over10 x 106 switching cycles(AC1) 60 x 103 switching cyclesIP20----93.6------38.61.8.240.5060-

37.51 €

1 Available 3 Days ---Pull springAgNi2 change-overs--IP2026.4|26.419.2|19.2-24|24-Crossbar switch-88200040038.62.0.024.006010

31.07 €

1 Available 12 Days ---Screw terminalsAgNi2 change-overs--IP2028.819.2-24-Crossbar switch-88200040038.62.7.024.005010

22.35 €

1 Available 3 Days --BlueScrew terminalsAgNi2 change-overs------24-Crossbar switch--8200025048.52.9.024.0050-

Loading...

  1. 1

Tech Support