Monitoring relay probe

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
072.01.06
072.01.15
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Type (manufacturer type) Cable length
(m)

32.15 €

1 Available 3 Days 072.01.066

36.43 €

1 Available 3 Days 072.01.1515

Loading...

  1. 1

Basic information

Max. temperature(°C) +100 Packaging type (components) Bulk Product size (length)(mm) 58
Product type Monitoring relay probe Temperature range(°C)
Max +100
Type (misc.) Probe
Product size (Ø)(mm) 23

Tech Support