PCB Relay

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
ADW1105HLW
ADW1112HLW
ADW1124HLW
ADW1205HLW
ADW1212HLW
ALQ105
ALQ112
ALQ305
ALQ312
APAN3105
APAN3124
HEV2AN-P-DC24V
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Dimension height
(mm)
Dimension width
(mm)
Coil nominal voltage
(V DC)
Contact material Contact type Control mode Fall time
(ms)
Max. temperature
(°C)
Product size (length)
(mm)
Resistance (coil)
(Ω)
Response time
(ms)
Switching current (max.)
(A)
Switching capacity (max.)
(VA)
Switching voltage (max.)
(V AC)
Switching voltage (max.)
(V DC)
Switching capacity (max.)
(W)
Type (manufacturer type) Coil voltage rating
(mW)

7.88 €

1 Available 3 Days 15.8105AgSnO21 makerbi-stable. 1 coil-+8524125-164432277--ADW1105HLW200

7.88 €

1 Available 3 Days 15.81012AgSnO21 makerbi-stable. 1 coil-+8524720-164432277--ADW1112HLW200

7.88 €

1 Available 3 Days 15.81024AgSnO21 makerbi-stable. 1 coil-+85242880-164432277--ADW1124HLW200

9.45 €

1 Available 3 Days 15.8105AgSnO21 makerbi-stable. 2 coil-+852462.5-164432277--ADW1205HLW400

9.45 €

1 Available 3 Days 15.81012AgSnO21 makerbi-stable. 2 coil-+8524360-164432277--ADW1212HLW400

2.89 €

1 Available 3 Days 16105AgNi1 change-overmonostable. 1 coil-+852062.5-10--30|250150|1250ALQ105400

2.89 €

1 Available 73 Days 161012AgNi1 change-overmonostable. 1 coil-+8520360-10--30|250150|1250ALQ112400

2.57 €

1 Available 3 Days 16105AgNi1 makermonostable. 1 coil-+8520125-10--30|250150|1250ALQ305200

2.57 €

1 Available Quote 161012AgNi1 makermonostable. 1 coil-+8520720-10--30|250150|1250ALQ312200

7.88 €

1 Available 3 Days 12.555AgNi+Au1 makermonostable. 1 coil59020227105--110|250150|1250APAN3105110

8.40 €

1 Available 3 Days 12.5524AgNi+Au1 makermonostable. 1 coil590205236105--110|250150|1250APAN3124110

91.49 €

1 Available 3 Days 39.45024AgNi2 makers--5541300-20--1000-HEV2AN-P-DC24V1920

Loading...

  1. 1

Basic information

Connection (components) Print Min. temperature(°C) -40 Product type PCB relay

Tech Support