Overload relay (12450907)

Overload relay 12450907
  • Volume Discount

Product Details:

Manufacturer part number: 12450907

Brand: WEG

Price: 47.68

Delivery time: 3 Days


Technical Data:

Type (manufacturer type): RW17-1D3-U015

Adjustment range (amperage): 10 - 15 A

Amperage adjustment range (max.): 15 A

Amperage adjustment range (min.): 10 A


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

12450907

Part Number
12450907
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Type (manufacturer type) Adjustment range (amperage) Amperage adjustment range (max.)
(A)
Amperage adjustment range (min.)
(A)

47.68 €

1 Available 3 Days RW17-1D3-U01510 - 15 A1510

Loading...

  1. 1

Basic information

Contact type 1 breaker|1 maker IP rating IP20 Product type Overload relay
Max. temperature(°C) +60 Min. temperature(°C) -25

This page is Overload relay, part number 12450907.
You can find the detail information about specifications and dimensions on part number 12450907.

Variation of this product

Part Number
12450897
12450900
12450901
12450903
12450905
12450908
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Type (manufacturer type) Adjustment range (amperage) Amperage adjustment range (max.)
(A)
Amperage adjustment range (min.)
(A)

47.68 €

1 Available 3 Days RW17-1D3-D0120.8 - 1.2 A1.20.8

47.68 €

1 Available 3 Days RW17-1D3-U0042.8 - 4 A42.8

47.68 €

1 Available 3 Days RW17-1D3-D0634 - 6.3 A6.34

47.68 €

1 Available 3 Days RW17-1D3-U0085.6 - 8 A85.6

47.68 €

1 Available 3 Days RW17-1D3-U0107 - 10 A107

47.68 €

1 Available 3 Days RW17-1D3-U01711 - 17 A1711

Tech Support